5SWWI7.1539-ENG

Operating system
Target systems
Industrial PC PPC800
Chipset NM10
Edition Embedded
Architecture 32-bit
Service pack SP1
Language English
Minimum size of RAM 1 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1539-ENG
Description:
Microsoft OEM Windows Embedded Standard 7 32-bit, Service Pack 1, English; for PPC800 with NM10 chipset; order CompactFlash separately (at least 16 GB).
Documentation Version (Date) Download
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo