5SWWI7.1526-ENG

Operating system
Target systems
Industrial PC APC810
Chipset 945GME
Edition Embedded
Architecture 32-bit
Service pack SP1
Language English
Minimum size of RAM 1 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1526-ENG
Description:
Microsoft OEM Windows Embedded Standard 7 32-bit, Service Pack 1, English; for APC810 with 945GME chipset; order CompactFlash separately (at least 16 GB)
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB

Please choose country and language

B&R Logo