5SWWI7.0738-MUL

Operating system
Target systems
Industrial PC APC511
Chipset US15W
Edition Premium
Architecture 32-bit
Language Multilingual
Minimum size of RAM 1 GB
Minimum size of data storage medium 8 GB
Material number:
5SWWI7.0738-MUL
Description:
Microsoft OEM Windows Embedded Standard 7 Premium 32-bit, multilingual; for APC511; order CompactFlash separately (at least 8 GB)
Optional Accessories
Windows Embedded Standard 7
5SWWI7.0900-MUL Windows Embedded Standard 7 - 32-bit - Language Pack DVD
Documentation Version (Date) Download
Automation PC 511 User's manual PDF / 16 MB

Please choose country and language

B&R Logo