5SWWI7.0534-ENG

Operating system
Target systems
Industrial PC PPC800
Chipset GM45
Edition Embedded
Architecture 32-bit
Language English
Minimum size of RAM 1 GB
Minimum size of data storage medium 8 GB
Material number:
5SWWI7.0534-ENG
Description:
Microsoft OEM Windows Embedded Standard 7 32-bit, English; for PPC800 with GM45 chipset; order CompactFlash separately (at least 8 GB)
Documentation Version (Date) Download
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo