5AC801.SSDI-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Solid-state drive
Capacity 32 GB
Data reliability <1 unrecoverable error per 1015 bits read
MTBF 2,000,000 hours
Power-on cycles 50,000
S.M.A.R.T. support Yes
Interface SATA
Servicing None
Continuous reading Max. 250 MB/s
Continuous writing Max. 170 MB/s
IOPS
4k read 35,000
4k write 3,300
Endurance
SLC flash memory Yes
Guaranteed data volume
Guaranteed 700 TB
Results for 5 years 350 GB/day
Wear leveling Static
Error-correcting code (ECC) Yes
Compatibility SATA revision 2.6 compliant, compatible with SATA 1.5 Gbit/s and 3 Gbit/s interface rates
ATA/ATAPI-7
SSD Enhanced SMART ATA feature set
Native Command Queuing (NCQ)
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 7 to 800 Hz: 2.17 g
Storage 10 to 500 Hz: 3.13 g
Transport 10 to 500 Hz: 3.13 g
Shock
Operation 1000 g, 0.5 ms
Storage 1000 g, 0.5 ms
Transport 1000 g, 0.5 ms
Elevation
Operation -300 to 12,192 m
Storage -300 to 12,192 m
Transport -300 to 12,192 m
Mechanical properties
Installation Permanent
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Weight 118 g
Vendor information
Manufacturer Intel
Manufacturer's product ID SSDSA2SH032G1
Material number:
5AC801.SSDI-00
Description:
  • 32 GB solid state drive
  • SLC Flash
  • S.M.A.R.T. Support
  • Slide-in compact
  • SATA 2.6 compatible

This 32 GB slide-in compact SSD (solid-state drive) is based on single-level cell (SLC) technology and can be used in APC810 and PPC800 system units.

Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo