Material number:
4PP251:0571-C05Description:
Set Power Panel PP251 compact CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Mandatory Accessories
Accessories
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
| 5AC900.057X-00 | Slide-in label template 5.7" for Power Panel 4PP151.0571-01, 4PP151.0571-21, 4PP251.0571-45, 4PP251.0571-65, 4PP251.0571-85, 4PP251.0571-A5, 4PP451.0571-65, 4PP451.0571-75. For 3 devices. |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 100/200 User's Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP Power Panel 251 light/compact | ZIP / 4 MB | |
| Dimensions pdf 4PP251 Light and Compact | PDF / 336 KB |