General information
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Display
| Type | VFD |
| Colors | Green |
| Number of characters/line | 20 |
| Number of lines | 2 |
| Character height | 5.0 mm |
| Backlight | |
| Type | None |
Electrical properties
| Current consumption | 90 mA at 24 VDC (additional 25 mA at full display load) |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 20 to 85% |
| Storage | 20 to 90% |
| Vibration | |
| Operation |
1 g equivalent, 10 to 58 Hz, 0.075 mm 58 to 150 Hz, 9.8 m/s² 20 cycles per axis |
| Shock | |
| Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
| Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
| Housing | |
| Coating | Blue |
| Dimensions | |
| Width | 192 mm |
| Height | 96 mm |
| Depth | 35 mm |
Material number:
4D2022.00-090Description:
PANELWARE display module, blue VF display, 2 x 20 characters character height: 5.0 mm, green
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4D2022.00-090 | PDF / 43 KB |