DWL@DWL10000818760

Version Language
Operating System
Date
Size
Type Download
2.18.0.0 * 08/29/2025 3 MB EXE AS6_HW_X67BC8331.exe
Description V6.0 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.18.0.0:

ID: RKFY-10000
Support new HW-variant 8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(438), 1\42917_3.fw(438), 1\42917_6.fw(438)

Version 2.17.0.0:

ID: RKFY-9695
Added capability to disable Fast Link Down detection
In the event of interferences on the network cable, the active Fast Link Down Detection very quickly leads to acomplete loss of the link and thus to a failure of all subsequent stations. The Fast Link Down Detection can now be deactivated, which means that minor faults on the cable have less impact.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(438), 1\42917_3.fw(438)

Version 2.15.0.0:

ID: 758850
Optimization of asynchronous register access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(433), 1\42917_3.fw(433)

Version 2.14.0.0:

ID: 737340
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 737345
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 739455
Module documentation revised
Data sheet V3.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(432), 1\42917_3.fw(432)

Version 2.11.1.0:

ID: 697885
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(430), 1\42917_3.fw(430)

Version 2.11.0.0:

ID: 664420
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 665800
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665880
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666165
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(430), 1\42917_3.fw(430)

Version 2.9.3.0:

ID: 639730
Alignment of AS output according to the FieldBusDesigner
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\42917_1.fw(427), 1\42917_3.fw(427)

Version 2.9.0.0:

ID: 629050
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629125
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629200
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629245
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(427), 1\42917_3.fw(427)

Version 2.8.0.0:

ID: 619240
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619270
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619650
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 < HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 < HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 621720
Display of further diagnostic data points in the I / O mapping of theX2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(426), 1\42917_3.fw(426)

Version 2.5.6.0:

ID: 603859
APROL: missing attribute for channel-parameter with "Sig_*" inserted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.5.0:

ID: 551155
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.4.0:

ID: 540355
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version2.5.2.0:

ID: 493920
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468215
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411), 1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310
Uncommon X2X settings causepermanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 311045
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>-RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185
ACOPOSmulti with SafeMC, asynchronous communication lost
When there wasa high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID: 299005
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2Xconfigurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavior on X2X busof the BC improved
- DNA support (Dynamic Node Allocation)
- fasterupdating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions and Bugfixes
- New ASICS will be set to 3mA output current (A&P 182905)
- Optimization of SDO communication (unnecessary acknowledges removed)
- Support ofcommands ReadMultipleParameter / WriteMultipleParameter
- NodeID assignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objects in OD could cause firmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoCis received for 10sec the BC will fall back in PREOP_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Version Language
Operating System
Date
Size
Type Download
2.17.0.0 * 05/14/2025 3 MB EXE AS6_HW_X67BC8331.exe
Description V6.0 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.17.0.0:

ID: RKFY-9695
Added capability to disable Fast Link Down detection
In the event of interferences on the network cable, the active Fast Link Down Detection very quickly leads to a complete loss of the link and thus to a failure of all subsequent stations. The Fast Link Down Detection can now be deactivated, which means that minor faults on the cable have less impact.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(438), 1\42917_3.fw(438)

Version 2.15.0.0:

ID: 758850
Optimizationof asynchronous register access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(433), 1\42917_3.fw(433)

Version 2.14.0.0:

ID: 737340
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 737345
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 739455
Module documentation revised
Data sheet V3.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(432), 1\42917_3.fw(432)

Version 2.11.1.0:

ID: 697885
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(430), 1\42917_3.fw(430)

Version 2.11.0.0:

ID: 664420
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 665800
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665880
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666165
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(430), 1\42917_3.fw(430)

Version 2.9.3.0:

ID: 639730
Alignment of AS output according to the FieldBusDesigner
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(427), 1\42917_3.fw(427)

Version 2.9.0.0:

ID:629050
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629125
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 629200
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629245
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(427), 1\42917_3.fw(427)

Version 2.8.0.0:

ID: 619240
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619270
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619650
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 &lt; HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 &lt; HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 &lt; HW-Upgrade2.5.0.0
X20BC8084 X20cBC8084 &lt; HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 &lt; HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 621720
Display of further diagnostic data points in the I / O mapping of the X2X interface from theX67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(426), 1\42917_3.fw(426)

Version 2.5.6.0:

ID: 603859
APROL:missing attribute for channel-parameter with "Sig_*" inserted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.5.0:

ID: 551155
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.4.0:

ID: 540355
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version 2.5.2.0:

ID: 493920
First POWERLINK UDP ASnd SDO transfert after long time takes up to5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468215
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wennSLXhinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411), 1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140
I/O modulesbehind POWERLINK bus controllers no longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311045
Expansion: Link- selector flag
New datapoints:&lt;br/&gt;- RedundancyFirstLinkState&lt;br/&gt;- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID: 299005
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessedfasterthan allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions and Bugfixes
- New ASICS will beset to 3mA output current (A&P 182905)
- Optimization of SDO communication (unnecessary acknowledges removed)
- Support of commands ReadMultipleParameter / WriteMultipleParameter
- NodeID assignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objects in OD could cause firmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Loading
Back to list

Please choose country and language

B&R Logo