DWL@DWL10000604601
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.4.2.0 | * | 03/04/2025 | 2 MB | EXE | AS4_HW_X20SRT402.exe | |
| Description |
V4.6 HW Upgrade (X20SRT402) Revision information X20SRT402 Version 2.4.2.0: ID: FUVI-10042 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, thereis no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59372_1.fw(576) Version 2.4.1.2: ID: 783545 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59372_1.fw(575) Version 2.4.1.0: ID: 744630 Hardware error evaluation if release is constantly true. The hardware errors are now also evaluated if Release signal is constantly true. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 744640 New data sheet V2.11 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(575) Version 2.4.0.0: ID: 715270 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726635 The power calculation of the modules is supported The data for the power calculation of the data sheet is included inthe HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727145 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(574) Version 2.3.0.1: ID: 692360 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692405 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696580 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(573) Version 2.2.0.1: ID: 668610 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688760 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689710 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689900 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689945 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690005 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690090 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(571) Version 2.1.0.0: ID: 644265 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59372_1.fw(570) Version 1.10.9.1: ID: 643160 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(330) Version 1.10.9.0: ID: 618280 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\59372_1.fw(330) Version 1.10.2.2: ID: 537515 Show consumed SRT cycle time Show consumed SRT cycle time Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 541770 New default values Default values for discrepancytime ans filter on changed Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 542350 Correction of the Feedback evaluation Correction in the evaluation of the SO-feedbacks. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552365 User configurable Toff filter, new default value Tofffilter is now configurable to 0us. A "filter on" value of less than 1000us incombination with "Pulse Mode internal" can lead to unintended deactivation ortroggling of the safe input. For existing projects this has to be verified. Default value changed to 1000us. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 554670 ChannelOk reset with OSSD-Signals near the SRT-Cycletime OSSD-signals similar to the SRT-cycletime cause channel errors. With the change the ChannelOk remains high and filters can be applied. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557005 Fix the output channel in combined SRT- and SC-mode Fix the out channel if an output is set by the SRT and the SC-part of the module Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 558620 Correction ofthe parameter download Correction of the parameter download to the SRT-module Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(327) Version 1.10.1.0: ID: 530020 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(320) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.1.2 | * | 06/24/2024 | 3 MB | EXE | AS4_HW_X20SRT402.exe | |
| Description |
V4.6 HW Upgrade (X20SRT402) Revision information X20SRT402 Version 2.4.1.2: ID: 783545 / Support ID: 400412437 Configuration for Power Calculation available The Configuration for Power Calculation isnow available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59372_1.fw(575) Version 2.4.1.0: ID: 744630 Hardwareerror evaluation if release is constantly true. The hardware errors are now also evaluated if Release signal is constantly true. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 744640 New data sheet V2.11 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(575) Version 2.4.0.0: ID: 715270 Failsafe at every boot It could happen under rare conditions that the moduleis stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726635 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727145 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(574) Version 2.3.0.1: ID: 692360 Support of the DYNlink interface The DYNlinkinterface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692405 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696580 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(573) Version 2.2.0.1: ID: 668610 Adaptations for Automation Studio 4.8 Channel descriptionchanged: No Configuration description changed: No Firmware changed:No ID: 688760 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689710 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689900 Increased delay of external feedback error detection Increased delay ofexternal feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689945 Improvement of the internal voltage monitoring. Improvement ofthe internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690005 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690090 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(571) Version 2.1.0.0: ID: 644265 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed:Yes Firmware changed: Yes Firmware: 10\59372_1.fw(570) Version 1.10.9.1: ID: 643160 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(330) Version 1.10.9.0: ID: 618280 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\59372_1.fw(330) Version1.10.2.2: ID: 537515 / Support ID: 400220092 Show consumed SRT cycle time Show consumed SRT cycle time Channel description changed:Yes Configuration description changed: No Firmware changed: Yes ID: 541770 New default values Default values for discrepancytime ans filter on changed Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 542350 / Support ID: 400221738 Correction of the Feedback evaluation Correctionin the evaluation of the SO-feedbacks. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552365 User configurable Toff filter, new default value Toff filter is now configurable to 0us. A "filter on" value of less than 1000us in combination with "Pulse Mode internal" can lead to unintended deactivation or troggling of the safe input. For existing projects this has to be verified. Default value changed to 1000us. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 554670 / Support ID: 400228406 ChannelOk reset with OSSD-Signals near the SRT-Cycletime OSSD-signals similar to the SRT-cycletime cause channel errors. With the change the ChannelOk remains high and filters can be applied. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557005 / Support ID: 400230951 Fix the output channel in combined SRT- and SC-mode Fix the out channel if an output is set by the SRT and the SC-part of the module Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 558620 Correction of the parameter download Correction of the parameter download to the SRT-module Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(327) Version 1.10.1.0: ID: 530020 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(320) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.1.0 | * | 03/16/2022 | 2 MB | EXE | AS4_HW_X20SRT402.exe | |
| Description |
V4.6 HW Upgrade (X20SRT402) Revision information X20SRT402 Version 2.4.1.0: ID: 744630 Hardware error evaluation if release is constantly true. The hardware errors are now also evaluated if Release signal is constantly true. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 744640 New data sheet V2.11 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(575) Version 2.4.0.0: ID: 715270 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726635 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727145 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(574) Version 2.3.0.1: ID: 692360 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692405 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696580 New data sheet V2.08 For changes see chapter "Versionhistory" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(573) Version 2.2.0.1: ID: 668610 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688760 / Support ID: 400299371 Loss of safety connection Loss of safety connection,even though the parametrized "safe data duration"is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689710 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689900 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689945 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 690005 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690090 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(571) Version 2.1.0.0: ID: 644265 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59372_1.fw(570) Version 1.10.9.1: ID: 643160 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\59372_1.fw(330) Version 1.10.9.0: ID: 618280 logger entry 112174, 108078 Logger entry 112174, 108078could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(330) Version 1.10.2.2: ID: 537515 /Support ID: 400220092 Show consumed SRT cycle time Show consumed SRT cycle time Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 541770 New default values Default values for discrepancytime ans filter on changed Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 542350 / Support ID: 400221738 Correction of the Feedback evaluation Correction in the evaluation of the SO-feedbacks. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552365 User configurable Toff filter, new default value Toff filter is now configurable to 0us. A "filter on" value of less than 1000us in combination with "Pulse Mode internal" can lead to unintended deactivation or troggling of the safe input. For existing projects this has to be verified. Default value changed to 1000us. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 554670 / Support ID: 400228406 ChannelOk reset with OSSD-Signals near the SRT-Cycletime OSSD-signals similar to the SRT-cycletime cause channel errors. With the change the ChannelOk remains high and filters can be applied. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557005 / Support ID: 400230951 Fix the output channel in combined SRT- and SC-mode Fix the out channel if an output is set by the SRT and theSC-part of the module Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 558620 Correction of the parameter download Correction of the parameter download to the SRT-module Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(327) Version 1.10.1.0: ID: 530020 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(320) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.0.0 | * | 06/09/2021 | 2 MB | EXE | AS4_HW_X20SRT402.exe | |
| Description |
V4.6 HW Upgrade (X20SRT402) Revision information X20SRT402 Version 2.4.0.0: ID: 715270 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 726635 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727145 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(574) Version 2.3.0.1: ID: 692360 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692405 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696580 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(573) Version 2.2.0.1: ID: 668610 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688760 / Support ID:400299371 Loss of safety connection Loss of safety connection, eventhough the parametrized "safe data duration"is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689710 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689900 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689945 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690005 Improvement of the feedbackdiagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690090 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(571) Version 2.1.0.0: ID: 644265 major (even incompatible) changes for mapp Safety First upgradefor mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59372_1.fw(570) Version 1.10.9.1: ID: 643160 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(330) Version 1.10.9.0: ID:618280 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(330) Version 1.10.2.2: ID: 537515 / Support ID: 400220092 Show consumed SRT cycle time Show consumed SRT cycle time Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 541770 New default values Default values for discrepancytime ans filter on changed Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 542350 / Support ID: 400221738 Correction of the Feedback evaluation Correction in the evaluation of the SO-feedbacks. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552365 User configurable Toff filter, new default value Toff filter is now configurable to 0us. A "filter on" value of less than 1000us in combination with "Pulse Mode internal" can lead to unintended deactivation or troggling of the safe input. For existing projects this has to be verified. Default value changed to 1000us. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 554670 / Support ID: 400228406 ChannelOk reset with OSSD-Signals near the SRT-Cycletime OSSD-signals similar to the SRT-cycletime cause channel errors. With the change the ChannelOk remains high and filters can be applied. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557005 / Support ID: 400230951 Fix the output channel in combined SRT- and SC-mode Fix the out channel if an output is set by the SRT and the SC-part of the module Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 558620 Correction of the parameter download Correction of the parameter download to the SRT-module Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(327) Version 1.10.1.0: ID: 530020 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(320) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.3.0.1 | * | 12/01/2020 | 2 MB | EXE | AS4_HW_X20SRT402.exe | |
| Description |
V4.6 HW Upgrade (X20SRT402) Revision information X20SRT402 Version 2.3.0.1: ID: 692360 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed:Yes ID: 692405 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696580 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59372_1.fw(573) Version 2.2.0.1: ID: 668610 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmwarechanged: No ID: 688760 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689710 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689900 Increased delay of external feedback error detection Increaseddelay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689945 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690005 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690090 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 10\59372_1.fw(571) Version 2.1.0.0: ID: 644265 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety"in help! Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 10\59372_1.fw(570) Version 1.10.9.1: ID: 643160 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(330) Version 1.10.9.0: ID: 618280 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with largeprojects. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\59372_1.fw(330) Version 1.10.2.2: ID: 537515 / Support ID: 400220092 Show consumed SRT cycle time Show consumed SRT cycle time Channel descriptionchanged: Yes Configuration description changed: No Firmware changed: Yes ID: 541770 New default values Default values for discrepancytime ans filter on changed Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 542350 / Support ID: 400221738 Correction of the Feedback evaluation Correction in the evaluation of the SO-feedbacks. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552365 User configurable Toff filter, new default value Toff filter is now configurable to 0us. A "filter on" value of less than 1000us in combination with "Pulse Mode internal" can lead to unintended deactivation or troggling of the safe input. For existing projects this has to be verified. Default value changed to 1000us. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 554670 / Support ID: 400228406 ChannelOk reset with OSSD-Signals near the SRT-Cycletime OSSD-signals similar to the SRT-cycletime cause channel errors. With the change the ChannelOk remains high and filters can be applied. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557005 / Support ID: 400230951 Fix the output channel in combined SRT- and SC-mode Fix the out channel if an output is set by the SRT and the SC-part of the module Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 558620 Correction of the parameter download Correction of the parameter download to the SRT-module Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(327) Version 1.10.1.0: ID: 530020 first official release first official release Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(320) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 07/21/2020 | 2 MB | EXE | AS4_HW_X20SRT402.exe | |
| Description |
V4.6 HW Upgrade (X20SRT402) Revision information X20SRT402 Version 2.2.0.1: ID: 668610 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688760 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689710 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689900 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689945 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690005 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690090 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:10\59372_1.fw(571) Version 2.1.0.0: ID: 644265 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching tomapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59372_1.fw(570) Version 1.10.9.1: ID: 643160 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(330) Version 1.10.9.0: ID: 618280 loggerentry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(330) Version 1.10.2.2: ID: 537515 / Support ID: 400220092 Show consumed SRT cycle time Show consumed SRT cycle time Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 541770 New default values Default values for discrepancytime ans filter on changed Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 542350 / Support ID: 400221738 Correction of the Feedback evaluation Correction in the evaluation of the SO-feedbacks. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552365 User configurable Toff filter, new default value Toff filter is now configurable to 0us. A "filter on" value of less than 1000us in combination with "Pulse Mode internal" can lead to unintended deactivation or troggling of the safe input. For existing projects this hasto be verified. Default value changed to 1000us. Channel description changed: No Configuration description changed: Yes Firmware changed:Yes ID: 554670 / Support ID: 400228406 ChannelOk reset with OSSD-Signals near the SRT-Cycletime OSSD-signals similar to the SRT-cycletime cause channel errors. With the change the ChannelOk remains high and filterscan be applied. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557005 / Support ID: 400230951 Fix the output channel in combined SRT- and SC-mode Fix the out channel if an output is set by the SRT and the SC-part of the module Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 558620 Correction of the parameter download Correction of the parameter download to the SRT-module Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(327) Version 1.10.1.0: ID: 530020 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(320) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.0.0 | * | 07/05/2019 | 2 MB | EXE | AS4_HW_X20SRT402.exe | |
| Description |
V4.6 HW Upgrade (X20SRT402) Revision information X20SRT402 Version 2.1.0.0: ID: 644265 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59372_1.fw(570) Version 1.10.9.1: ID: 643160 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(330) Version 1.10.9.0: ID: 618280 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(330) Version 1.10.2.2: ID: 537515 / Support ID: 400220092 Show consumed SRT cycle time Show consumed SRT cycle time Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID:541770 New default values Default values for discrepancytime ans filter on changed Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 542350 / Support ID:400221738 Correction of the Feedback evaluation Correction in the evaluation of the SO-feedbacks. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552365 User configurable Toff filter, new default value Toff filter is now configurable to 0us. A "filter on" value of less than 1000us in combination with "Pulse Mode internal" can lead to unintended deactivation or troggling ofthe safe input. For existing projects this has to be verified. Default value changed to 1000us. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 554670 / Support ID: 400228406 ChannelOk reset with OSSD-Signals near the SRT-Cycletime OSSD-signals similar to the SRT-cycletime cause channel errors. With the change the ChannelOk remains high and filters can be applied. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557005 / Support ID: 400230951 Fix the outputchannel in combined SRT- and SC-mode Fix the out channel if an output isset by the SRT and the SC-part of the module Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 558620 Correction of the parameter download Correction of the parameter download to the SRT-module Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59372_1.fw(327) Version 1.10.1.0: ID: 530020 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59372_1.fw(320) |
|||||