DWL@DWL10000604610
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.5.0.0 | * | 09/22/2021 | 934 KB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.6 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 2.5.0.0: ID: 720240 Improved stability of FW during internal hardware tests Improved stability of FW during internal hardware tests Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\56735_1.fw(574) Version2.4.0.0: ID: 719720 Failsafe at every boot It could happenunder rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726575 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727100 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(573) Version 2.3.0.0: ID: 714545 LED status corrected Channel LED's are corrected and it fits to dokumentation. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714550 Handling of ADC-Tests adjusted Handling of ADC-Tests if DisableShuntTest=Yes is adjusted. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 714565 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of modulecycle time andslot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714580 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(572) Version 2.2.0.0: ID: 670585 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688675 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689680 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689910 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 690055 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(571) Version 2.1.0.0: ID: 644170 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56735_1.fw(570) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914,120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited viaacyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.0.0 | * | 06/09/2021 | 934 KB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.6 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 2.4.0.0: ID: 719720 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal crosscommunication error EPS" or -1073565945/-1073561849 "Received crc data is notequal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726575 The power calculation of the modules is supported The data for the powercalculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727100 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(573) Version 2.3.0.0: ID: 714545 LED status corrected Channel LED's are corrected and it fits to dokumentation. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714550 Handling of ADC-Tests adjusted Handling of ADC-Tests if DisableShuntTest=Yes is adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714565 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714580 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(572) Version 2.2.0.0: ID: 670585 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688675 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689680 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689910 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690055 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(571) Version 2.1.0.0: ID: 644170 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56735_1.fw(570) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.3.0.0 | * | 03/08/2021 | 929 KB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.6 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 2.3.0.0: ID: 714545 LED status corrected Channel LED's are corrected and it fits to dokumentation. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714550 Handling of ADC-Tests adjusted Handling of ADC-Tests if DisableShuntTest=Yes is adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714565 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 714580 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(572) Version 2.2.0.0: ID: 670585 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688675 / Support ID: 400299371 Loss of safetyconnection Loss of safety connection, even though the parametrized "safedata duration"is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689680 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:689910 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690055 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(571) Version 2.1.0.0: ID: 644170 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56735_1.fw(570) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel descriptionchanged: No Configuration description changed: No Firmware changed:No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 07/21/2020 | 885 KB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.6 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 2.2.0.0: ID: 670585 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688675 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689680 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689910 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690055 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56735_1.fw(571) Version 2.1.0.0: ID: 644170 major (evenincompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56735_1.fw(570) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 Seechapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.0.0 | * | 07/05/2019 | 750 KB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.6 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 2.1.0.0: ID: 644170 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56735_1.fw(570) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history"in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||