DWL@DWL10000580310

Version Language
Operating System
Date
Size
Type Download
1.5.1.0 * 03/09/2022 15 MB EXE AS4_HW_XEPIMC100.exe
Description V4.5 HW Upgrade (XEPIMC100)

Revision information XEPIMC100

Version 1.5.1.0:

ID: 747815
Description of digital outputs in HWX corrected to "Sink"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(107)

Version 1.5.0.0:

ID: 694695
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(107)

Version 1.4.0.0:

ID: 681305
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:682835
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(107)

Version 1.3.0.0:

ID: 667965
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.2.0.0:

ID: 657885
Module documentation revised
Data sheet V.1.11
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 657895
Change of the counting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.1.1.0:

ID: 651070
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652355
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.0.0.0:

ID: 618715
support for XEPIMC100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 08/26/2020 15 MB EXE AS4_HW_XEPIMC100.exe
Description V4.5 HW Upgrade (XEPIMC100)

Revision information XEPIMC100

Version 1.5.0.0:

ID: 694695
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(107)

Version 1.4.0.0:

ID: 681305
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682835
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(107)

Version 1.3.0.0:

ID: 667965
AS4.8 enhancement CPU configuration: Loss of remanent data
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.2.0.0:

ID: 657885
Module documentation revised
Datasheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657895
Change of the counting frequency for gate time measurement
Doubled frequencies validfrom FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.1.1.0:

ID: 651070
Increased I/O reaction performance
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652355
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.0.0.0:

ID: 618715
support for XEPIMC100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 03/27/2020 15 MB EXE AS4_HW_XEPIMC100.exe
Description V4.5 HW Upgrade (XEPIMC100)

Revision information XEPIMC100

Version 1.4.0.0:

ID: 681305
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682835
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(107)

Version 1.3.0.0:

ID: 667965
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.2.0.0:

ID: 657885
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657895
Change of the counting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.1.1.0:

ID: 651070
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652355
Dependency AR<>FWversion
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.0.0.0:

ID: 618715
support for XEPIMC100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\62210_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 12/18/2019 15 MB EXE AS4_HW_XEPIMC100.exe
Description V4.5 HW Upgrade (XEPIMC100)

Revision information XEPIMC100

Version 1.3.0.0:

ID: 667965
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.2.0.0:

ID: 657885
Module documentation revised
Data sheet V.1.11
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 657895
Change of the counting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.1.1.0:

ID: 651070
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652355
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.0.0.0:

ID: 618715
support for XEPIMC100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 09/18/2019 15 MB EXE AS4_HW_XEPIMC100.exe
Description V4.5 HW Upgrade (XEPIMC100)

Revision information XEPIMC100

Version 1.2.0.0:

ID: 657885
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657895
Change of thecounting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.1.1.0:

ID: 651070
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652355
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.0.0.0:

ID: 618715
supportfor XEPIMC100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.1.1.0 * 07/12/2019 15 MB EXE AS4_HW_XEPIMC100.exe
Description V4.5 HW Upgrade (XEPIMC100)

Revision information XEPIMC100

Version 1.1.1.0:

ID: 651070
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652355
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62210_1.fw(102), 2\62210_1.fw(105)

Version 1.0.0.0:

ID: 618715
support for XEPIMC100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 12/21/2018 15 MB EXE AS4_HW_XEPIMC100.exe
Description V4.5 HW Upgrade (XEPIMC100)

Revision information XEPIMC100

Version 1.0.0.0:

ID: 618715
support for XEPIMC100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62210_1.fw(102)
Loading
Back to list

Please choose country and language

B&R Logo