DWL@DWL10000669856
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1.2.0 | * | 02/24/2023 | 543 KB | EXE | AS4_HW_5MP7150.101E-000.exe | |
| Description |
V4.3 HW Upgrade (5MP7150.101E-000) Revision information 5MP7150.101E-000 Version 1.1.2.0: ID: 765690 Adjusted default settings between HWX upgrade V1.1.2.0 and Image V3.0.1. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.1.0: ID: 732990 Adjusted default settings between HWX upgrade V1.1.1.0 and Image V2.0.1. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 703810 EPLAN Daten implemented Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 703820 MP7150: Official support for OPC UA (Port 4840). Requirements: - starting with MP7150 Image V1.4.0. - starting with AS V4.5/AR A4.51. Supported features: - Keys - Leds -Key switch Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 538520 First version Support as VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 541460 Adaption of hardware description file It is possible to load the configuration from the PLC. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 552175 Correction of the hardware description file The menu entries "RFB Extension", "Share USB memory" and "Share user memory" are taken over correctly. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552180 Adeption of configuration In the configuration entry "Screen" the parameters "X Offset", "Y Offset" & "Delay" were removed,because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 561385 / Support ID: 400233064 Support as VNC client for Automation Studio V4.2.10 added If the settings shall be loaded from the *.xml, which is generated in the Automation Studio, the name has to be changed manually to MP7150Config.xml. From Automation Studio V4.2.11 on the MP7150Config.xml is generatedautomatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.1.0 | * | 09/10/2021 | 226 KB | EXE | AS4_HW_5MP7150.101E-000.exe | |
| Description |
V4.3 HW Upgrade (5MP7150.101E-000) Revision information 5MP7150.101E-000.101E-000 Version 1.1.1.0: ID: 732990 Adjusted default settings between HWX upgrade V1.1.1.0 and Image V2.0.1. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 703810 EPLAN Daten implemented Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 703820 MP7150: Official support for OPC UA (Port 4840). Requirements: - starting with MP7150 Image V1.4.0. - starting with AS V4.5/AR A4.51. Supported features: - Keys - Leds - Key switch Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 538520 First version Support as VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 541460 Adaption of hardware description file It is possible to load the configurationfrom the PLC. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 552175 Correction of the hardware description file The menu entries "RFB Extension", "Share USB memory" and "Share user memory" are taken over correctly. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552180 Adeption of configuration In the configuration entry "Screen" the parameters "X Offset", "Y Offset" & "Delay"were removed, because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 561385 / Support ID: 400233064 Support as VNC client for Automation Studio V4.2.10 added If the settings shall be loaded from the *.xml,which is generated in the Automation Studio, the name has to be changed manually to MP7150Config.xml. FromAutomation Studio V4.2.11 on the MP7150Config.xml is generated automatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.0.0 | * | 01/14/2021 | 223 KB | EXE | AS4_HW_5MP7150.101E-000.exe | |
| Description |
V4.3 HW Upgrade (5MP7150.101E-000) Revision information 5MP7150.101E-000.101E-000 Version 1.1.0.0: ID: 703810 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 703820 MP7150: Official support for OPC UA (Port 4840). Requirements: - starting with MP7150 Image V1.4.0. - starting with AS V4.5/AR A4.51. Supported features: - Keys - Leds - Key switch Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 538520 First version Support as VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 541460 Adaption of hardware description file It is possible to load the configuration from the PLC. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 552175 Correction of the hardware description file The menu entries "RFB Extension", "Share USB memory" and "Share user memory" are taken over correctly. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552180 Adeption of configuration In the configuration entry "Screen" the parameters "X Offset", "Y Offset" & "Delay" were removed, because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 561385 / Support ID: 400233064 Support as VNC client for Automation Studio V4.2.10 added If the settings shall be loaded from the *.xml, which is generated in the Automation Studio, the name has to be changed manually to MP7150Config.xml. From Automation Studio V4.2.11 on the MP7150Config.xml is generated automatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||