DWL@DWL10000631056
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.9.0.0 | * | 01/31/2025 | 812 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.9.0.0: ID: AQAJ-8759 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(13), 1\59834a0.epl(143) Version 1.8.0.0: ID: 769725 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbancesoccurred. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\59834_0.pci(12), 1\59834a0.epl(143) Version 1.7.2.0: ID: 750225 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751645 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142) Version 1.7.1.0: ID: 722475 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmwarechanged: No ID: 722480 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723115 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 723120 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730660 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142) Version 1.6.2.0: ID: 695675 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.1.0: ID: 533390 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 678760 Optimized cross traffic of the integrated PowerlinkHub starting with AS4.5. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.0.0: ID: 672630 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672635 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.5.0.0: ID: 647505 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647525 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station"it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support theAutomation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happenthat no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" thatare not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtimeversions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. Anincrease of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.xand Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.8.0.0 | * | 08/24/2023 | 812 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.8.0.0: ID: 769725 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(12), 1\59834a0.epl(143) Version 1.7.2.0: ID: 750225 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751645 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142) Version 1.7.1.0: ID: 722475 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 722480 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723115 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 723120 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730660 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAMare available for configuration in Hypervisor of remanent data. For ARemb the510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142) Version 1.6.2.0: ID: 695675 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.1.0: ID: 533390 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 678760 / Support ID: 400308423 Optimized cross traffic of the integrated Powerlink Hub starting with AS4.5. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.0.0: ID: 672630 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672635 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.5.0.0: ID: 647505 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647525 POWERLINK-Manager: Withfrequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of thecommunication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it couldhappen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.7.2.0 | * | 07/05/2022 | 495 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.7.2.0: ID: 750225 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751645 Configurablemodule supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142) Version 1.7.1.0: ID: 722475 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configurationdescription changed: No Firmware changed: No ID: 722480 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINKinterface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723115 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 723120 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730660 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available forconfiguration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142) Version 1.6.2.0: ID: 695675 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version1.6.1.0: ID: 533390 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 678760 / Support ID: 400308423 Optimized cross traffic of the integrated Powerlink Hub starting with AS4.5. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.0.0: ID: 672630 / Support ID: 400286104, 400289594 POWERLINK:Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672635 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.5.0.0: ID: 647505 POWERLINK:Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647525 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support the AutomationPC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication hasbeen optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID:615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.7.1.0 | * | 07/02/2021 | 495 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000.FPLK-000 Version 1.7.1.0: ID: 722475 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 722480 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operatingmode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 723115 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 723120 Internalmemory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730660 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142) Version 1.6.2.0: ID: 695675 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.1.0: ID: 533390 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 678760 / Support ID: 400308423 Optimized cross traffic of the integrated Powerlink Hubstarting with AS4.5. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.0.0: ID: 672630 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672635 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.5.0.0: ID: 647505 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647525 POWERLINK-Manager: With frequent failure of CN's, which are operated with theoptimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency"and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmwareoptimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem onlyoccurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memoryaccess. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginningwith Automation Studio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.6.2.0 | * | 07/30/2020 | 492 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.6.2.0: ID: 695675 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.1.0: ID: 533390 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 678760 / Support ID: 400308423 Optimized cross traffic of the integrated Powerlink Hub starting with AS4.5. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.0.0: ID: 672630 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 672635 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.5.0.0: ID: 647505 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647525 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent inthe mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No inputdata received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.6.1.0 | * | 03/19/2020 | 492 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.6.1.0: ID: 533390 Enhancements for Aprol. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 678760 / Support ID: 400308423 Optimized cross traffic of the integrated Powerlink Hub starting with AS4.5. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.6.0.0: ID: 672630 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chainedstations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672635 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.5.0.0: ID: 647505 POWERLINK: Possible failure of already configured CNs if new "chainedstations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 647525 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINKCNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with AutomationRuntime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB asremanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors onPOWERLINK-Interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface cardis supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.6.0.0 | * | 01/21/2020 | 589 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.6.0.0: ID: 672630 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672635 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141) Version 1.5.0.0: ID: 647505 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647525 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in modeNMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 NewFPGA version V6 nvSRAM bug fix for unaligned memory access. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.5.0.0 | * | 07/16/2019 | 545 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.5.0.0: ID: 647505 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647510 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647525 POWERLINK-Manager: With frequent failure of CN's, whichare operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647535 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140) Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it isfurthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.0.0 | * | 04/02/2019 | 544 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.4.0.0: ID: 634865 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent inthe mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No inputdata received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.3.0.0 | * | 12/21/2018 | 543 KB | EXE | AS4_HW_5ACCIF01.FPLK-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLK-000) Revision information 5ACCIF01.FPLK-000 Version 1.3.0.0: ID: 615165 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615170 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 615175 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617560 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136) Version 1.2.0.0: ID: 472875 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479810 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No ID: 481365 Data transfer errors on POWERLINK-Interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130) Version 1.0.1.0: ID: 470185 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) Version 1.0.0.0: ID: 461750 Support for 5ACCIF01.FPLK-000 The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10. The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649) |
|||||