DWL@DWL10000303971

Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 02/05/2024 1 MB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.8.0.0:

ID: 775520
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(250), 1\7068_11.fw(250), 1\7068_20.fw(250), 1\7068_5.fw(816)

Version 1.7.0.0:

ID: 766265
Failure ModulOK
If this module starting with revision I0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclic data of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(220), 1\7068_11.fw(220), 1\7068_5.fw(816)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 676710
Adaptation framework for fast cycles for hardware variant10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 680565
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 683630
Module documentation revised
Data sheet V 3.26.2
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(190), 1\7068_11.fw(190), 1\7068_5.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 646640
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(150), 1\7068_5.fw(816)

Version 1.1.0.0:

ID: 626410
Support hardware variant 10
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626720
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(130), 1\7068_5.fw(816)

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSPmode, the user defines the output behavior in case of connection loss betweenPLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(530)
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 02/27/2023 1 MB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.7.0.0:

ID: 766265
Failure ModulOK
If this module starting with revision I0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(220), 1\7068_11.fw(220), 1\7068_5.fw(816)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 676710
Adaptation framework for fast cycles for hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 680565
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 683630
Module documentation revised
Data sheet V 3.26.2
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(190), 1\7068_11.fw(190), 1\7068_5.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 646640
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(150), 1\7068_5.fw(816)

Version 1.1.0.0:

ID: 626410
Support hardware variant 10
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 626720
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(130), 1\7068_5.fw(816)

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(530)
Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 07/23/2021 853 KB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 676710
Adaptation framework for fast cycles for hardware variant 10
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 680565
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 683630
Module documentation revised
Data sheetV 3.26.2
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(190), 1\7068_11.fw(190), 1\7068_5.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 646640
Performance optimization ofX2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(150), 1\7068_5.fw(816)

Version 1.1.0.0:

ID: 626410
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626720
Module documentation revised
Data sheet V 3.25
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(130), 1\7068_5.fw(816)

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(530)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 04/15/2020 849 KB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.5.0.0:

ID: 676710
Adaptation framework for fast cycles forhardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 680565
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 683630
Module documentation revised
Data sheet V 3.26.2
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(190), 1\7068_11.fw(190), 1\7068_5.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 646640
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(150), 1\7068_5.fw(816)

Version 1.1.0.0:

ID: 626410
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626720
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(130), 1\7068_5.fw(816)

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(530)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 10/25/2019 835 KB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 646640
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(150), 1\7068_5.fw(816)

Version 1.1.0.0:

ID: 626410
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626720
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(130), 1\7068_5.fw(816)

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(530)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/16/2019 791 KB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.2.0.0:

ID: 646640
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(150), 1\7068_5.fw(816)

Version 1.1.0.0:

ID: 626410
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626720
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(130), 1\7068_5.fw(816)

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560),1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\7068_1.fw(530)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 01/09/2019 792 KB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.1.0.0:

ID: 626410
Support hardware variant 10
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626720
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_10.fw(130), 1\7068_5.fw(816)

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSPmode, the user defines the output behavior in case of connection loss betweenPLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(530)
Version Language
Operating System
Date
Size
Type Download
1.0.3.0 * 03/07/2016 811 KB EXE AS4_HW_X20DO4332.exe
Description V4.0 HW Upgrade (X20DO4332)

Revision information X20DO4332

Version 1.0.3.0:

ID: 467190
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.4:

ID: 393490
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.3:

ID: 393060
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.2:

ID: 366279
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.2.0:

ID: 317360
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior incase of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(816)

Version 1.0.1.0:

ID: 217465
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7068_1.fw(560), 1\7068_5.fw(800)

Version 1.0.0.1:

ID: 211560
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7068_1.fw(530)
Loading
Back to list

Please choose country and language

B&R Logo