DWL@DWL10000318314

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 02/20/2023 1 MB EXE AS4_HW_X20DI4372.exe
Description V4.0 HW Upgrade (X20DI4372)

Revision information X20DI4372

Version 1.4.0.0:

ID: 766140
Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision D1.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 766145
Failure ModulOK
If this module starting with revision D1 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" failssporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effectdirectly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_20.fw(230), 1\8872_22.fw(230), 1\8872_5.fw(800)

Version 1.3.0.0:

ID: 749030
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_20.fw(220), 1\8872_5.fw(800)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.1.2:

ID: 405720
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 409305
Text corrections in HWC
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8872_5.fw(800)

Version 1.0.1.0:

ID: 217400
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 08/19/2022 785 KB EXE AS4_HW_X20DI4372.exe
Description V4.0 HW Upgrade (X20DI4372)

Revision information X20DI4372

Version 1.3.0.0:

ID: 749030
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_20.fw(220), 1\8872_5.fw(800)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.1.2:

ID: 405720
Enhancements packed data point for inputs
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 409305
Text corrections in HWC
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8872_5.fw(800)

Version 1.0.1.0:

ID: 217400
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 561 KB EXE AS4_HW_X20DI4372.exe
Description V4.0 HW Upgrade (X20DI4372)

Revision information X20DI4372

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.1.2:

ID: 405720
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 409305
Text corrections in HWC
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8872_5.fw(800)

Version 1.0.1.0:

ID: 217400
Adaptation UART Re-Init
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 557 KB EXE AS4_HW_X20DI4372.exe
Description V4.0 HW Upgrade (X20DI4372)

Revision information X20DI4372

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.1.2:

ID: 405720
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 409305
Text corrections in HWC
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8872_5.fw(800)

Version 1.0.1.0:

ID: 217400
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.0.1.2 * 12/16/2014 578 KB EXE AS4_HW_X20DI4372.exe
Description V4.0 HW Upgrade (X20DI4372)

Revision information X20DI4372

Version 1.0.1.2:

ID: 405720
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 409305
Text corrections in HWC
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 1\8872_5.fw(800)

Version 1.0.1.0:

ID: 217400
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8872_5.fw(800)
Loading
Back to list

Please choose country and language

B&R Logo