DWL@DWL10000309700

Version Language
Operating System
Date
Size
Type Download
1.10.13.0 * 03/20/2024 3 MB EXE AS4_HW_X20cSI4100.exe
Description V4.0 HW Upgrade (X20cSI4100)

Revision information X20cSI4100

Version 1.10.13.0:

ID: 780200
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(340)

Version 1.10.12.0:

ID: 710645
Timing of module internal communication updated
The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 710810
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(333)

Version 1.10.11.0:

ID: 692700
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692600 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(332)

Version 1.10.10.1:

ID: 669895
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(331)

Version 1.10.10.0:

ID: 622695
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(331)

Version 1.10.9.1:

ID: 643145
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(330)

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414300
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Version Language
Operating System
Date
Size
Type Download
1.10.12.0 * 04/16/2021 3 MB EXE AS4_HW_X20cSI4100.exe
Description V4.0 HW Upgrade (X20cSI4100)

Revision information X20cSI4100

Version 1.10.12.0:

ID: 710645
Timing of module internal communication updated
The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 710810
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(333)

Version 1.10.11.0:

ID: 692700
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692600 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(332)

Version 1.10.10.1:

ID: 669895
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(331)

Version 1.10.10.0:

ID: 622695
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(331)

Version 1.10.9.1:

ID: 643145
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(330)

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414300
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Version Language
Operating System
Date
Size
Type Download
1.10.11.0 * 09/17/2020 3 MB EXE AS4_HW_X20cSI4100.exe
Description V4.0 HW Upgrade (X20cSI4100)

Revision information X20cSI4100

Version 1.10.11.0:

ID: 692700
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692600 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\7957_1.fw(332)

Version 1.10.10.1:

ID: 669895
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(331)

Version 1.10.10.0:

ID: 622695
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(331)

Version 1.10.9.1:

ID: 643145
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(330)

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(320)

Version 1.9.1.0:

ID: 424610
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424615
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424620
fw valid from SafetyRelease 1.4 on
The firmware is used for all SafetyReleases from 1.4 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301)

Version 1.9.0.0:

ID: 413820
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413925
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414280
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414325
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290), 5\7957_1.fw(300)

Version 1.6.0.8:

ID: 388390
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.7:

ID: 339235
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.5:

ID: 335345 / Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335350
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.0:

ID: 313665
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.5.0.4:

ID: 303360
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.5.0.3:

ID: 287420
New feature: discrepancy time increased from 500ms to 10s
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290245
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.4.1.3:

ID: 284600
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.4.1.1:

ID: 272595
Release for Safety Release 1.5
Release for Safety Release 1.5

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.4.0.1:

ID#225420: Safety Release 1.4

- one can configure the channel that shall be used as pulse source for testpulse with mode "internal" (see manual)
- different levels for logger entires: "Info", "Warning" or "Error" (AR B3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.2.1.0:

ID#210370: Pulse_Mode "external": automatic increment of "Filter_off_us"

For Pulse_Mode "external" the automatic increment of parameter "Filter_off_us" was less than the 5ms described in the documentation.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#219325: erroneous discrepancy time error message

An erroneous discrepancy time error message could be generated at startup by the 2 channel evaluation if external devices are used that generate test pulses.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.0.3:

ID#217720: changes in HWC

fixed typos of safety parameters
enabled for AR B2.96

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID#183260: reduced async communication at boot time

parameters are stored locally and will only be transmitted in case of changes

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#186455: flashing of SE-LEDs

new states of SE-LEDs:
single flash: safety firmware is still in state PreOp (waiting for start command from SL)
double flash: safety firmware is in operational, but cyclic data connectionto SL is not valid

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#194140: increased maximum value of input filters

input filters can be paramtrized up to 500ms (instead of 100ms)

Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID#199330: operation in cold environment

problems when operating in cold environment (0 .. 10°C) solved (logger entries 99850 und 103946)

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.4.0:

ID#168365: solved sporadic firmware update problems

solved sporadic firmware update problems

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.3.0:

ID#180045: enhacements HWC

state information of 2-channel evaluation can be mapped
Aprol support

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.1.1.0:

ID: 163785
First official Release
First official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(259)
Version Language
Operating System
Date
Size
Type Download
1.10.10.1 * 01/31/2020 2 MB EXE AS4_HW_X20cSI4100.exe
Description V4.0 HW Upgrade (X20cSI4100)

Revision information X20cSI4100

Version 1.10.10.1:

ID: 669895
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(331)

Version 1.10.10.0:

ID: 622695
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(331)

Version 1.10.9.1:

ID: 643145
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(330)

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414300
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Version Language
Operating System
Date
Size
Type Download
1.10.9.1 * 05/16/2019 2 MB EXE AS4_HW_X20cSI4100.exe
Description V4.0 HW Upgrade (X20cSI4100)

Revision information X20cSI4100

Version 1.10.9.1:

ID: 643145
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(330)

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is usedbut the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependenciesbetween TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry willbe generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Addedinformation about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414300
2-channel evaluation: additional informationat warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Version Language
Operating System
Date
Size
Type Download
1.10.9.0 * 11/08/2018 2 MB EXE AS4_HW_X20cSI4100.exe
Description V4.0 HW Upgrade (X20cSI4100)

Revision information X20cSI4100

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(330)

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed fromgroup SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TONand TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID:467370
Added information about internal cycletime
Added informationabout internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
The default valueof the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414300
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Version Language
Operating System
Date
Size
Type Download
1.10.1.0 * 10/04/2017 2 MB EXE AS4_HW_X20cSI4100.exe
Description V4.0 HW Upgrade (X20cSI4100)

Revision information X20cSI4100

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100:warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221,400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed:Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
Thedefault value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414300
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channelevaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Loading
Back to list

Please choose country and language

B&R Logo