DWL@DWL10000441480
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.10.12.0 | * | 04/16/2021 | 2 MB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.0 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 1.10.12.0: ID: 710585 Timing of module internal communication updated The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 710750 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(334) Version 1.10.11.0: ID: 692650 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692550 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(333) Version 1.10.10.1: ID: 669815 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(331) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.11.0 | * | 09/17/2020 | 2 MB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.0 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 1.10.11.0: ID: 692650 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692550 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(333) Version 1.10.10.1: ID: 669815 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(331) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.10.1 | * | 01/31/2020 | 1 MB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.0 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 1.10.10.1: ID: 669815 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(331) Version 1.10.10.0: ID: 622655 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(331) Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.1 | * | 05/16/2019 | 1 MB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.0 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 1.10.9.1: ID: 643230 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(330) Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Addblackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.0 | * | 11/08/2018 | 1 MB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.0 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 1.10.9.0: ID: 615205 Correction of the internal Vref measurement Internal Vref measurement adapted for the extended temperature range Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 618170 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\56735_1.fw(330) Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.1.1 | * | 07/28/2017 | 1 MB | EXE | AS4_HW_X20cSA4430.exe | |
| Description |
V4.0 HW Upgrade (X20cSA4430) Revision information X20cSA4430 Version 1.10.1.1: ID: 542645 User configurable calculation of the input value during internal tests User configurable calculation of the input value during internal tests Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542650 Increased input range The input range is extended to 500uA to 25mA. Channel description changed: No Configuration description changed:No Firmware changed: No ID: 542655 / Support ID: 400096897 selected thresholds are transmited via acyclic registers selected thresholds are transmited via acyclic registers Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542665 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: No Configuration description changed: No Firmware changed: No ID: 542670 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56735_1.fw(322) Version 1.10.0.2: ID: 485070 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 6\56735_1.fw(321) |
|||||