DWL@DWL10000346055

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 02/17/2023 1 MB EXE AS4_HW_X20cDO4322.exe
Description V4.0 HW Upgrade (X20cDO4322)

Revision information X20cDO4322

Version 1.4.0.0:

ID: 766225
Failure ModulOK
If this module starting with revision G1 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at thebeginning of the cyclic data of the respective X2X station (ModuleOK) and canbe evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57894_20.fw(220), 1\57894_5.fw(816)

Version 1.3.0.0:

ID: 756295
Support new HW variant20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57894_20.fw(210), 1\57894_5.fw(816)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 469105
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)

Version 1.0.0.0:

ID: 343815
Support X20cDO4322
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 08/19/2022 896 KB EXE AS4_HW_X20cDO4322.exe
Description V4.0 HW Upgrade (X20cDO4322)

Revision information X20cDO4322

Version 1.3.0.0:

ID: 756295
Support new HW variant 20
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57894_20.fw(210), 1\57894_5.fw(816)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 469105
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\57894_5.fw(816)

Version 1.0.0.0:

ID: 343815
Support X20cDO4322
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 720 KB EXE AS4_HW_X20cDO4322.exe
Description V4.0 HW Upgrade (X20cDO4322)

Revision information X20cDO4322

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptationsfor Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 469105
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)

Version 1.0.0.0:

ID: 343815
Support X20cDO4322
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 716 KB EXE AS4_HW_X20cDO4322.exe
Description V4.0 HW Upgrade (X20cDO4322)

Revision information X20cDO4322

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 469105
Moduledocumentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)

Version 1.0.0.0:

ID: 343815
Support X20cDO4322
Support for Automation Studio
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\57894_5.fw(816)
Version Language
Operating System
Date
Size
Type Download
1.0.3.0 * 03/07/2016 735 KB EXE AS4_HW_X20cDO4322.exe
Description V4.0 HW Upgrade (X20cDO4322)

Revision information X20cDO4322

Version 1.0.3.0:

ID: 469105
Module documentation revised
Datasheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)

Version 1.0.0.0:

ID: 343815
Support X20cDO4322
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57894_5.fw(816)
Loading
Back to list

Please choose country and language

B&R Logo