DWL@DWL10000318705

Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 08/21/2025 1 MB EXE AS4_HW_X20AI2632-1.exe
Description V4.0 HW Upgrade (X20AI2632-1)

Revision information X20AI2632-1

Version 1.3.0.0:

ID: TDYD-8985
Support new hardware variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9), 1\41630_3.fw(103)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.7.0:

ID: 652810
Module documentation revised
Data sheet V3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.6.0:

ID: 570475
parameter filter changed
Trace function in fieldbusdesigner is not possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.5.0:

ID: 522225
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9),1\41630_2.fw(9)

Version 1.0.4.0:

ID: 425520
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442985
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446055
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.2:

ID: 364315
Supplemented correction, unused PINs in the macro
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.1:

ID: 211610
Adjustment SGC section
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.0:

ID: 193690
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.2.0:

ID: 184290
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.1.0:

ID: 182810
Correction HWC file : trace function notsupported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)

Version 1.0.0.0:

ID: 166015
First version
2 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 755 KB EXE AS4_HW_X20AI2632-1.exe
Description V4.0 HW Upgrade (X20AI2632-1)

Revision information X20AI2632-1

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.7.0:

ID: 652810 / Support ID: 400287588
Module documentation revised
Data sheet V3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.6.0:

ID: 570475
parameter filter changed
Trace function in fieldbusdesigner is not possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.5.0:

ID: 522225
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.4.0:

ID: 425520
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442985
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446055
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.2:

ID: 364315
Supplemented correction, unused PINs in the macro
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.1:

ID: 211610
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.0:

ID: 193690
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.2.0:

ID: 184290
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.1.0:

ID: 182810
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)

Version 1.0.0.0:

ID: 166015
First version
2 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 752 KB EXE AS4_HW_X20AI2632-1.exe
Description V4.0 HW Upgrade (X20AI2632-1)

Revision information X20AI2632-1

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.7.0:

ID: 652810 / SupportID: 400287588
Module documentation revised
Data sheet V3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.6.0:

ID: 570475
parameter filter changed
Trace function in fieldbusdesigner is not possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.5.0:

ID: 522225
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.4.0:

ID: 425520
Missing information in documentation included
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 442985
Documentation Correction
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 446055
Documentation Correction
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.2:

ID: 364315
Supplemented correction, unused PINs in the macro
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.1:

ID: 211610
AdjustmentSGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.0:

ID: 193690
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.2.0:

ID: 184290
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtimeand memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.1.0:

ID: 182810
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)

Version 1.0.0.0:

ID: 166015
First version
2 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.7.0 * 07/11/2019 752 KB EXE AS4_HW_X20AI2632-1.exe
Description V4.0 HW Upgrade (X20AI2632-1)

Revision information X20AI2632-1

Version 1.0.7.0:

ID: 652810 / Support ID: 400287588
Module documentation revised
Data sheet V3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.6.0:

ID: 570475
parameter filter changed
Trace function in fieldbusdesigner is not possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.5.0:

ID: 522225
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.4.0:

ID: 425520
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442985
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446055
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.2:

ID: 364315
Supplemented correction, unused PINs in the macro
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.1:

ID: 211610
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.0:

ID: 193690
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel descriptionchanged: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.2.0:

ID: 184290
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.1.0:

ID: 182810
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)

Version 1.0.0.0:

ID: 166015
First version
2 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.6.0 * 08/01/2018 709 KB EXE AS4_HW_X20AI2632-1.exe
Description V4.0 HW Upgrade (X20AI2632-1)

Revision information X20AI2632-1

Version 1.0.6.0:

ID: 570475
parameter filter changed
Trace function in fieldbusdesigner is not possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.5.0:

ID: 522225
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.4.0:

ID: 425520
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442985
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446055
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.2:

ID: 364315
Supplemented correction, unused PINs in the macro
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.1:

ID: 211610
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.0:

ID: 193690
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.2.0:

ID: 184290
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.1.0:

ID: 182810
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)

Version 1.0.0.0:

ID: 166015
First version
2 Inputs ±11 V / 0 to 22 mA
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.5.0 * 03/06/2017 698 KB EXE AS4_HW_X20AI2632-1.exe
Description V4.0 HW Upgrade (X20AI2632-1)

Revision information X20AI2632-1

Version 1.0.5.0:

ID: 522225
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.4.0:

ID: 425520
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442985
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446055
Documentation Correction
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.2:

ID: 364315
Supplemented correction, unused PINs in the macro
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.1:

ID: 211610
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.3.0:

ID: 193690
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.2.0:

ID: 184290
Optimizations for runtime and memory compatible Firmware
New FW V9: optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(9), 1\41630_2.fw(9)

Version 1.0.1.0:

ID: 182810
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)

Version 1.0.0.0:

ID: 166015
First version
2 Inputs ±11 V/ 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41630_1.fw(5)
Loading
Back to list

Please choose country and language

B&R Logo