V4.0 HW Upgrade (5AP923.1215-I00)

DWL@DWL10000345365

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 03/20/2026 2 MB EXE AS4_HW_5AP923.1215-I00.exe
Description V4.0 HW Upgrade (5AP923.1215-I00)

Revision information 5AP923.1215-I00

Version 2.1.0.0:

ID: GZLW-10242
Modification
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.

Configuration changes in case that the Panel is used as Panel PC in Terminal mode.

Extensions Hypervisor fromAR A4.81
USB allocation between GPOS andRTOS also possible on the Automation Panel.This requires that the appropriatehardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP9x3 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activfrom Automation Runtime version C4.34. The supervision at the usage as display unit of aAutomation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/AutomationPC isstarting upin the service mode. This behavior can be configured via the configuration ofthe supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.8.0.0:

ID: 680185
Support ofnew modules
- SDL4
- PPC2200
- PPC3100 from revision D0 or higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 426555
Support of AS 4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 03/02/2020 2 MB EXE AS4_HW_5AP923.1215-I00.exe
Description V4.0 HW Upgrade (5AP923.1215-I00)

Revision information 5AP923.1215-I00

Version 1.8.0.0:

ID: 680185
Support of new modules
- SDL4
- PPC2200
- PPC3100 from revision D0 or higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 426555
Support of AS 4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 04/14/2015 711 KB EXE AS4_HW_5AP923.1215-I00.exe
Description V4.0 HW Upgrade (5AP923.1215-I00)

Revision information 5AP923.1215-I00

Version 1.0.0.0:

ID: 426555
Support of AS 4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo