DWL@DWL10000556455

Version Language
Operating System
Date
Size
Type Download
2.2.1.0 * 08/20/2020 2 MB EXE AS3.0_HW_X20SM1446-1.exe
Description V3.0 HW Upgrade (X20SM1446-1)

Revision information X20SM1446-1

Version 2.2.1.0:

ID: 674155
Function model names adapted
Uniform function model names for all stepper modules
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 686370
AS3 Upgrade bug fixed
Support for AS3.08 restored
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(19)

Version2.2.0.0:

ID: 669465
Support for mappMotion
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672300
Error in SGT configuration in HWC fixed
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(19)

Version 1.4.0.0:

ID: 662205 / Support ID: 400298083
Revised function model "Ramp" mode -122
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 670025
Module documentation revised
Data sheet V1.26
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(19)

Version 1.3.0.0:

ID:
Adaptationsfor Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 638090
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653775
Ramp function model: referencing now also possible with DI4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653780
Troubleshooting in the Function Model ramp in mode -121
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62384_1.fw(17)

Version 1.1.0.0:

ID: 626515
Overtemperature shutdown adjusted to 116 ° C
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626540
Module documentation revised
Data sheet V1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(15)

Version 1.0.0.1:

ID: 609305
support for X20BR7300
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 12/17/2019 2 MB EXE AS3.0_HW_X20SM1446-1.exe
Description V3.0 HW Upgrade (X20SM1446-1)

Revision information X20SM1446-1

Version 2.2.0.0:

ID: 669465
Support for mappMotion
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672300
Error in SGT configuration in HWC fixed
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(19)

Version 1.4.0.0:

ID: 662205 / Support ID: 400298083
Revised function model "Ramp" mode -122
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 670025
Module documentation revised
Data sheet V1.26
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(19)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 638090
Module documentation revised
Data sheetV1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653775
Ramp function model: referencing now also possible with DI4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653780
Troubleshooting in the Function Model ramp in mode -121
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62384_1.fw(17)

Version 1.1.0.0:

ID: 626515
Overtemperature shutdown adjusted to 116 ° C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626540
Module documentation revised
Data sheet V1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(15)

Version 1.0.0.1:

ID: 609305
support for X20BR7300
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 11/25/2019 2 MB EXE AS3.0_HW_X20SM1446-1.exe
Description V3.0 HW Upgrade (X20SM1446-1)

Revision information X20SM1446-1

Version 1.4.0.0:

ID: 662205 / Support ID: 400298083
Revised function model "Ramp" mode -122
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 670025
Module documentation revised
Data sheet V1.26
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(19)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 638090
Module documentation revised
Datasheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653775
Ramp function model: referencing now also possible with DI4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653780
Troubleshooting in the Function Model ramp in mode -121
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\62384_1.fw(17)

Version 1.1.0.0:

ID: 626515
Overtemperature shutdown adjusted to 116 ° C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626540
Module documentation revised
Data sheet V1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(15)

Version 1.0.0.1:

ID: 609305
support for X20BR7300
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/18/2019 2 MB EXE AS3.0_HW_X20SM1446-1.exe
Description V3.0 HW Upgrade (X20SM1446-1)

Revision information X20SM1446-1

Version 1.2.0.0:

ID: 638090
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653775
Ramp function model: referencing now also possible with DI4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653780
Troubleshooting in the Function Model ramp in mode -121
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62384_1.fw(17)

Version 1.1.0.0:

ID: 626515
Overtemperature shutdown adjusted to 116 °C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626540
Module documentation revised
Data sheet V1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(15)

Version 1.0.0.1:

ID: 609305
support for X20BR7300
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 12/21/2018 2 MB EXE AS3.0_HW_X20SM1446-1.exe
Description V3.0 HW Upgrade (X20SM1446-1)

Revision information X20SM1446-1

Version 1.1.0.0:

ID: 626515
Overtemperature shutdown adjusted to116 ° C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626540
Module documentation revised
Data sheet V1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\62384_1.fw(15)

Version 1.0.0.1:

ID: 609305
support forX20BR7300
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
1.0.0.1 * 08/22/2018 2 MB EXE AS3.0_HW_X20SM1446-1.exe
Description V3.0 HW Upgrade (X20SM1446-1)

Revision information X20SM1446-1

Version 1.0.0.1:

ID: 609305
support for X20BR7300
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62384_1.fw(10)

Version 1.0.0.0:

ID: 608205
support for X20SM1446-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62384_1.fw(10)
Loading
Back to list

Please choose country and language

B&R Logo