DWL@DWL10000303467

Version Language
Operating System
Date
Size
Type Download
2.11.0.0 * 01/31/2020 2 MB EXE AS3.0_HW_X20cBC8084.exe
Description V3.0 HW Upgrade (X20cBC8084)

Revision information X20cBC8084

Version 2.11.0.0:

ID: 664395
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 664405
DNA: Hub of PLK BC active until first IDENT_REQUEST
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665775
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665855
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666200
Module documentation revised
Data sheet V2.38
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(430), 1\57104_4.fw(430), 1\57104_5.fw(430), 1\57104_6.fw(430), 1\57104_7.fw(430)

Version 2.10.0.0:

ID: 647960
Optimization of the firmware update process
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(428), 1\57104_4.fw(428), 1\57104_5.fw(428), 1\57104_6.fw(428), 1\57104_7.fw(428)

Version 2.9.0.0:

ID: 628950
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629030
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629095
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629180
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(427), 1\57104_4.fw(427), 1\57104_5.fw(427), 1\57104_6.fw(427)

Version 2.8.0.0:

ID: 619165 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619200 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(426), 1\57104_4.fw(426), 1\57104_5.fw(426), 1\57104_6.fw(426)

Version 2.7.0.0:

ID: 586740 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(424), 1\57104_4.fw(424), 1\57104_5.fw(424), 1\57104_6.fw(424)

Version 2.6.0.0:

ID: 574940
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(423), 1\57104_4.fw(423), 1\57104_5.fw(423), 1\57104_6.fw(423)

Version 2.5.6.0:

ID: 565115
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(422), 1\57104_4.fw(422), 1\57104_5.fw(422)

Version 2.5.5.0:

ID: 551140
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(421), 1\57104_4.fw(421), 1\57104_5.fw(421)

Version 2.5.4.0:

ID: 540335 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(419), 1\57104_4.fw(419)

Version 2.5.3.0:

ID: 523505 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(417), 1\57104_4.fw(417)

Version 2.5.2.0:

ID: 493905 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(415), 1\57104_4.fw(415)

Version 2.5.0.0:

ID: 468140 /Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468145 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468150
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468560
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57104_3.fw(413)

Version 1.3.0.0:

ID: 460125 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460245/ Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal"bei CPU PowerCycle wenn SLXhinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 466690
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(411)

Version 1.2.1.0:

ID: 449595
Error when running X20BC8084 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(401)

Version 1.2.0.0:

ID: 439120 / SupportID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439225 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(400)

Version 1.1.0.0:

ID: 404495
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(300)

Version 1.0.1.0:

ID: 376985
With special constructions it could be that stations will be lost.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390295 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\57104_3.fw(210)

Version 1.0.0.1:

ID: 336665
Support ofthe module X20cBC8084
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(169)
Version Language
Operating System
Date
Size
Type Download
2.10.0.0 * 07/10/2019 2 MB EXE AS3.0_HW_X20cBC8084.exe
Description V3.0 HW Upgrade (X20cBC8084)

Revision information X20cBC8084

Version 2.10.0.0:

ID: 647960
Optimization of the firmware update process
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(428), 1\57104_4.fw(428), 1\57104_5.fw(428), 1\57104_6.fw(428), 1\57104_7.fw(428)

Version 2.9.0.0:

ID: 628950
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629030
Ring redundancy: Cannot address theCN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629095
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629180
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(427), 1\57104_4.fw(427), 1\57104_5.fw(427), 1\57104_6.fw(427)

Version 2.8.0.0:

ID: 619165 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619200 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(426), 1\57104_4.fw(426), 1\57104_5.fw(426), 1\57104_6.fw(426)

Version 2.7.0.0:

ID: 586740 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(424), 1\57104_4.fw(424), 1\57104_5.fw(424), 1\57104_6.fw(424)

Version 2.6.0.0:

ID: 574940
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(423), 1\57104_4.fw(423), 1\57104_5.fw(423), 1\57104_6.fw(423)

Version 2.5.6.0:

ID: 565115
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\57104_3.fw(422), 1\57104_4.fw(422), 1\57104_5.fw(422)

Version 2.5.5.0:

ID: 551140
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(421), 1\57104_4.fw(421), 1\57104_5.fw(421)

Version 2.5.4.0:

ID: 540335 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(419), 1\57104_4.fw(419)

Version 2.5.3.0:

ID:523505 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(417), 1\57104_4.fw(417)

Version 2.5.2.0:

ID:493905 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\57104_3.fw(415), 1\57104_4.fw(415)

Version 2.5.0.0:

ID: 468140 / Support ID: 400178654
Safety modules inconnection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 468145 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 468150
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468560
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57104_3.fw(413)

Version 1.3.0.0:

ID: 460125 /Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 460245 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 466690
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(411)

Version 1.2.1.0:

ID: 449595
Error when running X20BC8084 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(401)

Version 1.2.0.0:

ID: 439120 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439225 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(400)

Version 1.1.0.0:

ID: 404495
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
Thedata point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\57104_3.fw(300)

Version 1.0.1.0:

ID: 376985
With special constructions it could be that stations will belost.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390295 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(210)

Version 1.0.0.1:

ID: 336665
Support of the module X20cBC8084
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(169)
Version Language
Operating System
Date
Size
Type Download
2.9.0.0 * 03/01/2019 2 MB EXE AS3.0_HW_X20cBC8084.exe
Description V3.0 HW Upgrade (X20cBC8084)

Revision information X20cBC8084

Version 2.9.0.0:

ID: 628950
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629030
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629095
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629180
Shortened preamble of Ethernet frame leading toincorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(427), 1\57104_4.fw(427), 1\57104_5.fw(427), 1\57104_6.fw(427)

Version 2.8.0.0:

ID: 619165 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619200 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chainingactive
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(426), 1\57104_4.fw(426), 1\57104_5.fw(426), 1\57104_6.fw(426)

Version 2.7.0.0:

ID: 586740 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(424), 1\57104_4.fw(424), 1\57104_5.fw(424), 1\57104_6.fw(424)

Version 2.6.0.0:

ID: 574940
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(423), 1\57104_4.fw(423), 1\57104_5.fw(423), 1\57104_6.fw(423)

Version 2.5.6.0:

ID: 565115
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(422), 1\57104_4.fw(422), 1\57104_5.fw(422)

Version 2.5.5.0:

ID: 551140
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(421), 1\57104_4.fw(421), 1\57104_5.fw(421)

Version 2.5.4.0:

ID: 540335 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(419), 1\57104_4.fw(419)

Version 2.5.3.0:

ID: 523505 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(417), 1\57104_4.fw(417)

Version 2.5.2.0:

ID: 493905 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(415), 1\57104_4.fw(415)

Version 2.5.0.0:

ID: 468140 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.bySL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468145 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468150
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 468560
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57104_3.fw(413)

Version 1.3.0.0:

ID: 460125/ Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460245 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 466690
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(411)

Version 1.2.1.0:

ID: 449595
Error when running X20BC8084 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(401)

Version 1.2.0.0:

ID: 439120 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439225 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(400)

Version 1.1.0.0:

ID: 404495
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are addedor removed.
When empty backplanes are plugged or unplugged on the end ofthe X2XLink thediagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(300)

Version 1.0.1.0:

ID: 376985
With special constructions it could be that stations will be lost.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390295 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(210)

Version 1.0.0.1:

ID: 336665
Support of the module X20cBC8084
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(169)
Version Language
Operating System
Date
Size
Type Download
2.8.0.0 * 12/05/2018 2 MB EXE AS3.0_HW_X20cBC8084.exe
Description V3.0 HW Upgrade (X20cBC8084)

Revision information X20cBC8084

Version 2.8.0.0:

ID: 619165 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 619200 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(426), 1\57104_4.fw(426), 1\57104_5.fw(426), 1\57104_6.fw(426)

Version 2.7.0.0:

ID: 586740 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(424), 1\57104_4.fw(424), 1\57104_5.fw(424), 1\57104_6.fw(424)

Version2.6.0.0:

ID: 574940
Optimization of boot procedure for hardwarevariant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(423), 1\57104_4.fw(423), 1\57104_5.fw(423), 1\57104_6.fw(423)

Version 2.5.6.0:

ID: 565115
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(422), 1\57104_4.fw(422), 1\57104_5.fw(422)

Version 2.5.5.0:

ID: 551140
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(421), 1\57104_4.fw(421), 1\57104_5.fw(421)

Version 2.5.4.0:

ID: 540335 / Support ID: 400202320
BC sporadically not going into Operationaldue to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(419), 1\57104_4.fw(419)

Version 2.5.3.0:

ID: 523505 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLCand SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(417), 1\57104_4.fw(417)

Version 2.5.2.0:

ID: 493905 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(415), 1\57104_4.fw(415)

Version 2.5.0.0:

ID: 468140 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468145 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468150
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468560
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57104_3.fw(413)

Version 1.3.0.0:

ID: 460125 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460245 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 466690
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(411)

Version 1.2.1.0:

ID: 449595
Error when running X20BC8084 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(401)

Version 1.2.0.0:

ID: 439120 / Support ID: 400150496
I/O modules behind POWERLINKbus controllers no longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439225 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(400)

Version 1.1.0.0:

ID: 404495
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(300)

Version 1.0.1.0:

ID: 376985
With special constructions it could be that stations will be lost.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390295 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(210)

Version 1.0.0.1:

ID: 336665
Support of the module X20cBC8084
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(169)
Version Language
Operating System
Date
Size
Type Download
2.7.0.0 * 04/17/2018 2 MB EXE AS3.0_HW_X20cBC8084.exe
Description V3.0 HW Upgrade (X20cBC8084)

Revision information X20cBC8084

Version 2.7.0.0:

ID: 586740 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(424), 1\57104_4.fw(424), 1\57104_5.fw(424), 1\57104_6.fw(424)

Version 2.6.0.0:

ID: 574940
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(423), 1\57104_4.fw(423), 1\57104_5.fw(423), 1\57104_6.fw(423)

Version 2.5.6.0:

ID: 565115
Optimization the boot upfor hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(422), 1\57104_4.fw(422), 1\57104_5.fw(422)

Version 2.5.5.0:

ID: 551140
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(421), 1\57104_4.fw(421), 1\57104_5.fw(421)

Version 2.5.4.0:

ID: 540335 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(419), 1\57104_4.fw(419)

Version2.5.3.0:

ID: 523505 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(417), 1\57104_4.fw(417)

Version2.5.2.0:

ID: 493905 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(415), 1\57104_4.fw(415)

Version 2.5.0.0:

ID: 468140 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468145 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468150
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468560
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57104_3.fw(413)

Version 1.3.0.0:

ID: 460125 / Support ID: 400168329
I/O modules behind POWERLINKbus controllers no longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460245 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 466690
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(411)

Version 1.2.1.0:

ID: 449595
Error when running X20BC8084 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(401)

Version 1.2.0.0:

ID: 439120 / Support ID: 400150496
I/Omodules behind POWERLINK bus controllers no longer achieving Operationalmodeafter multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439225 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(400)

Version 1.1.0.0:

ID: 404495
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(300)

Version 1.0.1.0:

ID: 376985
With special constructions it could bethat stations will be lost.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390295 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of buscontroller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(210)

Version 1.0.0.1:

ID: 336665
Support of the module X20cBC8084
Support for AutomationStudio incl. documentation
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\57104_3.fw(169)
Version Language
Operating System
Date
Size
Type Download
2.6.0.0 * 02/02/2018 2 MB EXE AS3.0_HW_X20cBC8084.exe
Description V3.0 HW Upgrade (X20cBC8084)

Revision information X20cBC8084

Version 2.6.0.0:

ID: 574940
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(423), 1\57104_4.fw(423), 1\57104_5.fw(423), 1\57104_6.fw(423)

Version 2.5.6.0:

ID: 565115
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(422), 1\57104_4.fw(422), 1\57104_5.fw(422)

Version 2.5.5.0:

ID: 551140
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(421), 1\57104_4.fw(421), 1\57104_5.fw(421)

Version 2.5.4.0:

ID: 540335 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(419), 1\57104_4.fw(419)

Version 2.5.3.0:

ID: 523505 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(417), 1\57104_4.fw(417)

Version 2.5.2.0:

ID: 493905 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(415), 1\57104_4.fw(415)

Version 2.5.0.0:

ID: 468140 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.bySL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468145 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468150
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 468560
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57104_3.fw(413)

Version 1.3.0.0:

ID: 460125/ Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460245 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 466690
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(411)

Version 1.2.1.0:

ID: 449595
Error when running X20BC8084 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(401)

Version 1.2.0.0:

ID: 439120 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439225 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(400)

Version 1.1.0.0:

ID: 404495
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are addedor removed.
When empty backplanes are plugged or unplugged on the end ofthe X2XLink thediagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(300)

Version 1.0.1.0:

ID: 376985
With special constructions it could be that stations will be lost.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390295 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57104_3.fw(210)

Version 1.0.0.1:

ID: 336665
Support of the module X20cBC8084
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57104_3.fw(169)
Loading
Back to list

Please choose country and language

B&R Logo