DWL@DWL10000072956

Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 07/13/2016 2 MB EXE AS3.0_HW_X20AO4622.exe
Description V3.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.1.0.0:

ID: 486210 / Support ID: 400190103
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455 / Support ID: 400169159
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.4.0 * 02/13/2014 424 KB EXE AS3.0_HW_X20AO4622.exe
Description V3.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.0.4.0:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 365660 / Support ID: 400125400
Activate 4mA configuration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo