DWL@DWL10000058567

Version Language
Operating System
Date
Size
Type Download
1.2.3.0 * 12/17/2013 526 KB EXE AS2.6_HW_3IF786.9-1.exe
Description V2.7 HW Upgrade (3IF786.9-1)

Revision information 3IF786.9-1

Version 1.2.3.0:

ID: 358910
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 359135 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occuras a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(12), 1\7661a0.epl(64)

Version 1.2.2.0:

ID: 332275 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communicationoff" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336680
POWERLINK V2 MN mode:
It was possible that an undefinedstate occurred during booting that caused the interface to fail.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337415 / Support ID: 400108118
POWERLINK V2CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7661_0.pci(12), 1\7661a0.epl(63)

Version 1.2.1.0:

ID: 285915
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286135
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime(used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(12), 1\7661a0.epl(60)

Version 1.2.0.2:

ID: 245265
Error correction in the FPGA UART implementation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256470 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the managerwas restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256825
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256920
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256975
POWERLINK: Supportfor 100 Mbit full duplex in Ethernet operating mode.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265670
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265875
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(12), 1\7661a0.epl(58)

Version 1.1.12.0:

ID: 230820
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(52)

Version 1.1.9.0:

ID: 220420
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(51)

Version 1.1.8.0:

ID: 213005
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(47)

Version 1.1.7.0:

ID: 206840
New POWERLINK firmware V45 and basis firmware V10
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(45)

Version 1.1.6.1:

ID: 197535 / Support ID: 400017474
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(9), 1\7661a0.epl(44)

Version 1.1.5.1:

ID: 191725
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(9),1\7661a0.epl(42)

Version 1.1.4.0:

ID: 185590
New POWERLINK V1/V2 firmware V39 and basis firmware V9
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(9), 1\7661a0.epl(39)

Version 1.1.3.0:

ID: 183625
New POWERLINK V1/V2 firmware V38 and basis firmware V8
- Errorcorrection for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(8), 1\7661a0.epl(38)

Version 1.1.2.0:

ID: 178005
New POWERLINK V1/V2 firmware V37 and base firmwareV7
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous framescan now be received with the Powerlink library starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(7), 1\7661a0.epl(37)

Version 1.1.1.0:

ID: 173315
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(6), 1\7661a0.epl(36)

Version 1.1.0.0:

ID: 170595
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(6), 1\7661a0.epl(35)

Version 1.0.5.0:

ID: 165790
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 165795
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(34)

Version 1.0.4.0:

ID: 165435
New POWERLINK V1/V2 Firmware V33
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(33)

Version 1.0.3.0:

ID: 164750
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(31)

Version 1.0.2.0:

ID: 163845
New Base Firmware V5
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(30)

Version 1.0.1.0:

ID: 160735
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(4), 1\7661a0.epl(30)
Loading
Back to list

Please choose country and language

B&R Logo