DWL@DWL10000390027
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.1.0 | * | 08/06/2021 | 302 KB | EXE | AS4_DT_8LSA56.EB030D900-3.exe | |
| Description | V4.0 DT Upgrade (8LSA56.EB030D900-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 10/05/2020 | 299 KB | EXE | AS4_DT_8LSA56.EB030D900-3.exe | |
| Description | V4.0 DT Upgrade (8LSA56.EB030D900-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.3.34 | * | 12/16/2016 | 319 KB | EXE | AS4_DT_8LSA56.EB030D900-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA56.EB030D900-3) Revision C4 für 8L Motoren |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.2.34 | * | 12/29/2015 | 319 KB | EXE | AS4_DT_8LSA56.EB030D900-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA56.EB030D900-3) Revision C4 für 8L Motoren |
|||||