DWL@DWL10000808961
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1 | * | 07/08/2025 | 3 MB | STP | ACPtrak_Shuttle_50W_8F1SC.100.100000-1.stp | |
| Description | ACOPOStrak Shuttle 50 mm, suitable for diverters 8F1SC.100.100000-1 | |||||
DWL@DWL10000808961
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1 | * | 07/08/2025 | 3 MB | STP | ACPtrak_Shuttle_50W_8F1SC.100.100000-1.stp | |
| Description | ACOPOStrak Shuttle 50 mm, suitable for diverters 8F1SC.100.100000-1 | |||||