DWL@DWL10000716307

Version Language
Operating System
Date
Size
Type Download
1.05 * 04/14/2023 1 MB ZIP UPG_PPC1200_MTCX_V0105_EFI.zip
Description PPC1200 Firmware Upgrade (MTCX)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.05 / 03/22/2023 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.05 NEW
README.txt 01.05 NEW
STARTUP.nsh 01.05 NEW
MTCXxPC3100.nsh 01.03
MTCXSVC.efi 19.52
42652_0.fw 01.05 NEW
42683_0.fw 01.05 NEW
42734_0.fw 01.05 NEW
42735_0.fw 01.05 NEW
42736_0.fw 01.05 NEW
42737_0.fw 01.05 NEW
42738_0.fw 01.05 NEW
42739_0.fw 01.05 NEW

Change(s)

42652_0.fw, 42683_0.fw, 42734_0.fw, 42735_0.fw, 42736_0.fw,
42737_0.fw, 42738_0.fw, 42739_0.fw (MTCX Firmware):
- Optimized internal power supply.
- Support of alternative/new temperature sensors.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.04 * 02/15/2022 1 MB ZIP UPG_PPC1200_MTCX_V0104_EFI.zip
Description PPC1200 Firmware Upgrade (MTCX)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.04 / 11/15/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.04 NEW
README.txt 01.04 NEW
STARTUP.nsh 01.03
MTCXxPC3100.nsh 01.03
MTCXSVC.efi 19.52 NEW
42652_0.fw 01.04 NEW
42683_0.fw 01.04 NEW
42734_0.fw 01.04 NEW
42735_0.fw 01.04 NEW
42736_0.fw 01.04 NEW
42737_0.fw 01.04 NEW
42738_0.fw 01.04 NEW
42739_0.fw 01.04 NEW

Change(s)

42652_0.fw, 42683_0.fw, 42734_0.fw, 42735_0.fw, 42736_0.fw,
42737_0.fw, 42738_0.fw, 42739_0.fw (MTCX Firmware):
- Bugfix: In combination with UEFI operating systems and BIOS
settings set to UEFI only, it could sporadically happen, that
no BIOS messages are visible during a operating system reboot.
Outputs are visible again when the graphic driver was started
by the operating system.
- Optimized display timings.

MTCXSVC:
- Minor optimizations and bug fixes.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo