DWL@DWL10000704570
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.15 | * | 11/11/2024 | 4 MB | ZIP | UPG_PPC1200_C80_BIOS_V0115_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (PPC1200/C80) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.00, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.11, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.15 / 08/20/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.15 NEW README.txt 01.15 NEW STARTUP.nsh 01.15 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 BRPPC1200R115.bin 01.15 NEW Change(s) UEFI-BIOS: - Cyber Security Update: - CVE-2023-45229 - CVE-2023-45230 - CVE-2023-45231 - CVE-2023-45232 - CVE-2023-45233 - CVE-2023-45235 - Optimization/extension for the internal test mode in production. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.13 | * | 03/25/2024 | 4 MB | ZIP | UPG_PPC1200_C80_BIOS_V0113_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (PPC1200/C80) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.00, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.11, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.13 / 02/28/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.13 NEW README.txt 01.13 NEW STARTUP.nsh 01.13 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 NEW BRPPC1200R113.bin 01.13 NEW Change(s) UEFI-BIOS: - Intel TXE Engine updated to V3.1.94.3086. - New BIOS setup node "PCT Timeout" under Advanced -> IO Configuration -> Miscellaneous Configuration. A timeout can be set for how long the PPC1200/C80 waits for a touch event, for e.g. to open the boot manager or the BIOS setup. For C80 devices this can be done via the EFI shell with the Command "setpcttimeout [0.60]". Default value = 0 seconds, setting range 0-60 seconds. - For C80 devices, the version is displayed at the top left in the boot manager, "BM: x.yy, x = Major version, yy = Minor Version". - Bugfix: For PPC1200 devices the CPU turbo is disabled by default in the BIOS version V1.12. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.12 | * | 04/14/2023 | 4 MB | ZIP | UPG_PPC1200_C80_BIOS_V0112_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (PPC1200/C80) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.00, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.11, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.12 / 03/22/2023 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.12 NEW README.txt 01.12 NEW STARTUP.nsh 01.12 NEW H2OFFT-Sx64.efi 200.02.00.06 NEW MEUNLOCK.efi 03.20 BRPPC1200R112.bin 01.12 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.93.2965. - B&R Bootlogo updated (B&R Brand Refresh). - Insyde H2O Core updated to latest version. For details see B&R Industrial Automation (br-automation.com) in Cyber Security area with the Description "Impact of Insyde UEFI Boot Issues on B&R Products". ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.04 | * | 02/15/2022 | 4 MB | ZIP | UPG_PPC1200_C80_BIOS_V0104_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (PPC1200/C80) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Starting with BIOS version V1.00, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.04 / 11/03/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.04 NEW README.txt 01.04 NEW STARTUP.nsh 01.01 H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.20 NEW BRPPC1200R104.bin 01.04 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.90.2629. - Intel GOP updated to V10.0.1039. - Display the firmware version of SATA devices in the SSD monitoring service page. - New BIOS Setup node: "Block Boot-Failed Pop-Up" under Advanced -> IO Configuration -> Miscellaneus Configuration. Default value is disabled. If enabled, the Pop-Up is blocked (e.g. UEFI-PXE Boot) if boot fails and tries next bootable device. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.03 | * | 09/23/2021 | 4 MB | ZIP | UPG_PPC1200_C80_BIOS_V0103_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (PPC1200/C80) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Starting with BIOS version V1.00, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.03 / 06/28/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.03 NEW README.txt 01.03 NEW STARTUP.nsh 01.01 H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.10 BRPPC1200R103.bin 01.03 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.86.2538. - EFI Shell command "nvmediag", gives back diagnostic data for the internal NVMe. - The boot image version is shown at the EFI-Shell startup. - The last 6 bytes of the BIOS UUID are filled up with the serialnumber of the device. - Optimized PCT touch handling. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||