DWL@DWL10000645614
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1.0 | * | Windows10 | 01/22/2024 | 2 MB | ZIP | ADI_Driver__MP7200__1.1.0.zip |
| Description |
ADI driver MP7200 (Win10 64-Bit) The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. It can be used, for example, to set LEDs or change the brightness setting. Updates - ADI DLL (BrAdi.dll) 4.17.0 - Control Center (BrCtrlCenter.exe) 3.7.0 Changes Installer: - Updated to the Ultra-Modern User Interface. ADI DLL: - Added 64-bit support. - Added support for WPD 1.12.2. - Administrator rights are no longer required for updating, backing up and deleting the key configuration. - Administrator rights are no longer required to lock and unlock the display. Control Center: - Control Center is generated as a 64-bit application. - Administrator rights are no longer required to run the Control Center. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.1 | * | Windows10 | 10/14/2020 | 2 MB | ZIP | ADI_Driver__MP7200__1.0.1.zip |
| Description |
ADI driver MP7200 (Win10 64-Bit) The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. It can be used, for example, to set LEDs or change the brightness setting. Updates - ADI DLL (BrAdi.dll) 4.16.1 Error corrections ADI DLL: - The LED status of the pushbutton was not displayed when reading the LED matrix. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0 | * | Windows10 | 05/12/2020 | 2 MB | ZIP | ADI_Driver__MP7200__V1.0.0.zip |
| Description |
ADI driver MP7200 (Win10 64-Bit) The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. It can be used, for example, to set LEDs or change the brightness setting. Changes - First edition. |
|||||