DWL@DWL10000490913

Version Language
Operating System
Date
Size
Type Download
1.26 * 11/14/2025 7 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0126_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the
Type based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the
last possible bootdevice. The EFI Shell is designed for
diagnostic or service cases, so the last bootdevice makes
sense. A mixed operation between Type and Device based
bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.26 / 08/05/2025 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.26 NEW
README.txt 01.26 NEW
STARTUP.nsh 01.26 NEW
UPGBIOS.nsh 01.26 NEW
UPGBCFW.nsh 01.22
BRBIOSID.efi 01.00
XCPBSVC.efi 01.6.1 NEW
APCBR126.bin 01.26 NEW
CGBCP972.bin 09.72


Change(s)
BIOS:
- DBX and DBR UEFI Secure Boot data updated according to UEFI.org.
- Cyber Security Update:
- Security Advisory SA50216


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.25 * 01/18/2024 7 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0125_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.
----------------------------------------------------------------
Version 01.25 / 11/15/2023 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.25 NEW
README.txt 01.25 NEW
STARTUP.nsh 01.25 NEW
UPGBIOS.nsh 01.25 NEW
UPGBCFW.nsh 01.22
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR125.bin 01.25 NEW
CGBCP972.bin 09.72


Change(s)
BIOS:
- Intel GOP updated to V9.0.1095.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.24 * 10/16/2023 7 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0124_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.
----------------------------------------------------------------
Version 01.24 / 08/03/2023 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.24 NEW
README.txt 01.24 NEW
STARTUP.nsh 01.24 NEW
UPGBIOS.nsh 01.24 NEW
UPGBCFW.nsh 01.22
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR124.bin 01.24 NEW
CGBCP972.bin 09.72


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.94.4494.
- DBX and DBR UEFI Secure Boot data updated according to UEFI.org.
- B&R Bootlogo updated (B&R Brand Refresh).
- Bugfix: ETH1 MAC address was not shown in BIOS setup, if CSM
module is disabled.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.23 * 07/26/2022 7 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0123_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.
----------------------------------------------------------------
Version 01.23 / 05/05/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.23 NEW
README.txt 01.23 NEW
STARTUP.nsh 01.23 NEW
UPGBIOS.nsh 01.23 NEW
UPGBCFW.nsh 01.22
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR123.bin 01.23 NEW
CGBCP972.bin 09.72


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.90.3987.
- Intel Microcode for Skylake CPUs updated.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.22 * 03/22/2022 7 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0122_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.22 / 02/03/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.22 NEW
README.txt 01.22 NEW
STARTUP.nsh 01.22 NEW
UPGBIOS.nsh 01.22 NEW
UPGBCFW.nsh 01.22 NEW
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR122.bin 01.22 NEW
CGBCP972.bin 09.72 NEW


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.90.3987.
- Intel Microcode for Skylake CPUs updated.
- DBX and DBR UEFI Secure Boot data updated according to UEFI.org.

BCFW:
- Optimization of the PECI communication between CPU and board
controller.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.20 * 09/17/2020 7 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0120_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.20 / 07/29/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.20 NEW
README.txt 01.20 NEW
STARTUP.nsh 01.20 NEW
UPGBIOS.nsh 01.20 NEW
UPGBCFW.nsh 01.15
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR120.bin 01.20 NEW
CGBCP949.bin 09.49


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.79.3722.
- Intel Microcode for Skylake CPUs updated.
- Bugfix: Secure Boot did not work with Bios V01.18 and V01.19
with the Standard Secure Boot Keys.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.18 * 06/18/2020 7 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0118_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.18 / 02/26/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.18 NEW
README.txt 01.18 NEW
STARTUP.nsh 01.18 NEW
UPGBIOS.nsh 01.18 NEW
UPGBCFW.nsh 01.15
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR118.bin 01.18 NEW
CGBCP949.bin 09.49


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.71.3630 (Intel-SA-00241).
- Intel Microcode for Skylake CPUs updated (Intel-SA-00270).
- Internal EFI-Shell updated.
- Optimization for the DP on Monitor/Panel option slot.
- Support for internal RAID operation in UEFI mode, therefor it
is necessary that the options RAID and UEFI Boot first via the
MTCX are given as default.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.17 * 12/04/2019 6 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0117_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
GENERIC INFORMATION
----------------------------------------------------------------

The content is different to the version number. An information
about the version number of the files you will find several lines
below.

BIOS Upgrade for APC910 TS17 Systems.

xx - Represents the version number.

APC910 - AutomationPC 910.

LIESMICH.TXT - Description and information of the version
(German).

README.TXT - Description and information of the version
(English).

XCPBSVC.EFI - Utility to upgrade the BIOS file. This utility
will be executed automatically.
Do not reset or switch off the device during
the execution of BIOS upgrade !!!

APCBRxxx.BIN - AMI BIOS-Imagefile for:
- 5PC900.TS17-00
- 5PC900.TS17-03
- 5PC900.TS17-04

STARTUP.NSH - Autostart from EFI shell.

UPGBIOS.NSH - Batch-File to program the BIOS.

BRBIOSID.EFI - EFI-Utility to read the BIOS ID.

CGBCPxxx.DAT - TS17 Boardcontroller Firmware (BCFW).

UPGBIOS.NSH - Batch-File to program the BCFW.

----------------------------------------------------------------
Version 01.17 / 08/23/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
STARTUP.nsh 01.17 NEW
UPGBIOS.nsh 01.17 NEW
UPGBCFW.nsh 01.15
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR117.bin 01.17 NEW
CGBCP949.bin 09.49


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.65.3590 (CVE-2019-0086,
CVE-2019-0089, CVE-2019-0090, CVE-2019-0091, CVE-2019-0092,
CVE-2019-0093, CVE-2019-0094, CVE-2019-0096, CVE-2019-0097,
CVE-2019-0098, CVE-2019-0099, CVE-2019-0153, CVE-2019-0170).
- Intel Microcode for Skylake CPUs updated (CVE-2018-12126,
CVE-2018-12127, CVE-2018-12130, CVE-2019-11091).
- Intel RST ORPM updated to V15.9.3.3408.
- Intel vBIOS updated to V1063.
- Intel GOP updated to V1081.
- Internal EFI-Shell updated.
- Optimization for the Realtime Environment option.
Changed the value for RC6 (Render Standby) to Disabled.
- Enhancements for the Realtime und Hypervisor Environment.
- Optimization for the SATA 2 and 3 port (Slide-In 1 and 2).
- Boot Option "BR Hypervisor" for UEFI Boot implemented.
- Default Bootorder changed:
- SATA 0 Drive
- SATA 1 Drive
- SATA 2 Drive
- SATA 3 Drive changed to BR Hypervisor
- USB Harddisk
- USB CDROM changed to Onboard RAID
- Onboard LAN
- Other Device changed to Build-In UEFI Shell


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.16 * 11/05/2018 6 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0116_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.16 / 08/08/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
STARTUP.nsh 01.16 NEW
UPGBIOS.nsh 01.16 NEW
UPGBCFW.nsh 01.15
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR116.bin 01.16 NEW
CGBCP949.bin 09.49


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.50.3470 (CVE-2018-3627,
CVE-2018-3628 and CVE-2018-3629).
- Intel Microcode for Skylake CPUs updated (CVE-2018-3639
and CVE-2018-3640).
- Changed the default value for System Agent Geyserville (SA GV)
in the Memory Configuration setup page to Fixed High.
- Bugfix: TPM2 PCR Reset issue on S3.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.15 * 03/30/2018 6 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0115_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the
Type based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the
last possible bootdevice. The EFI Shell is designed for
diagnostic or service cases, so the last bootdevice makes
sense. A mixed operation between Type and Device based
bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.15 / 03/07/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
STARTUP.nsh 01.15 NEW
UPGBIOS.nsh 01.15 NEW
UPGBCFW.nsh 01.15 NEW
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR115.bin 01.15 NEW
CGBCP949.bin 09.49


Change(s)
BIOS:
- Intel ME Engine updated to V11.8.50.3434.
- Intel Microcode for Skylake CPUs updated (CVE-2017-5715).


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.14 * 03/19/2018 6 MB ZIP UPG_APC910_BIOSTS17_QM170_CM236_V0114_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the
Type based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the
last possible bootdevice. The EFI Shell is designed for
diagnostic or service cases, so the last bootdevice makes
sense. A mixed operation between Type and Device based
bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.14 / 01/22/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
STARTUP.nsh 01.14 NEW
UPGBIOS.nsh 01.14 NEW
UPGBCFW.nsh 01.14 NEW
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR114.bin 01.14 NEW
CGBCP949.bin 09.49 NEW


Change(s)
BIOS:
- New B&R bootlogo.
- Support for B&R Hypervisor.
- Intel ME Engine updated to V11.8.50.3425.
- Intel Microcode for Skylake CPUs updated.
- Changed UART UID (PnP number) from 0-5 to 1-6, to be compatible
with TS77 BIOS.
- Bugfix: detection of PCIe x4 network cards with Intel i340 and
i350 controller.

BCFW:
- It was necessary to adlust the PowerOn timing, because of
changes in the Intel ME Engine V11.8.50.3425.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.13 * 09/08/2017 6 MB ZIP UPG_APC910_BIOSTS17_QM170_0113_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the
Type based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the
last possible bootdevice. The EFI Shell is designed for
diagnostic or service cases, so the last bootdevice makes
sense. A mixed operation between Type and Device based
bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.13 / 06/30/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
STARTUP.nsh 01.13 NEW
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR113.bin 01.13 NEW


Change(s)

BIOS:
- Intel ME Engine updated to V11.0.25.3001.
- Intel Microcode for Skylake CPUs updated.
- Intel vBIOS updated to V1052.
- Intel GOP driver updated to V9.0.1067.
- Intel RAID OROM updated to V15.7.0.3054.
- BIOS setup optimizations and cleaning up.
- Support for customer specific bootlogo.
- Bugfix: workaround for SATA SSDs, which are not really SATA
compliant. This workaround will/can not fix all errors caused
by this SATA SSDs.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.11 * 06/14/2017 6 MB ZIP UPG_APC910_BIOSTS17_QM170_0111_EFI.zip
Description BIOS Upgrade QM170/CM236

APC910 TS17 BIOS Upgrade for QM170/CM236 chipset

APC910 TS17 BIOS Upgrade for 5PC900.TS17-00, -03 CPU boards

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Actually it is not possible to select the EFI Shell in the
Type based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the
last possible bootdevice. The EFI Shell is designed for
diagnostic or service cases, so the last bootdevice makes
sense. A mixed operation between Type and Device based
bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.11 / 03/22/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
STARTUP.nsh 01.11 NEW
BRBIOSID.efi 01.00
XCPBSVC.efi 01.5.6
APCBR111.bin 01.11 NEW


Change(s)
BIOS:
- Enhancements DMI-BIOS in Type 1 (System Information), the
entry "SKU Number" is now filled with the MAIN BIOS Version
or OEM BIOS Version if present.
The entry "Family" is filled with the CPU board name.
- Reserved MTCX memory is enhanced with the io-area starting
at 4000h with a length from 256 bytes, if a CAN if option
(5AC901.ICAN-00 or 5AC901.ICAN-01) is plugged in.
- Intel Microcode for Skylake CPUs updated.
- BIOS aetup optimizations and cleaning up.
- Support for early POST delay.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo