DWL@DWL10000693297
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.07 | * | 03/13/2026 | 693 KB | ZIP | UPG_MPC3100_MTCX_V0107_EFI.zip | |
| Description |
APC 3100 mobile firmware upgrade (MTCX) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.07 / 11/17/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.07 NEW README.txt 01.07 NEW STARTUP.nsh 01.00 MTCXMPC3100.nsh 01.00 MTCXSVC.efi 21.30 63893_0.fw 01.07 NEW 10402_0.fw 01.07 NEW Change(s) 63893_0.fw, 10402.fw (MTCX Firmware): - Support for the 5ACCIFM0.CETH-001 interface option, only usable in the expansion option slot IF1. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.06 | * | 09/13/2024 | 696 KB | ZIP | UPG_MPC3100_MTCX_V0106_EFI.zip | |
| Description |
APC 3100 mobile firmware upgrade (MTCX) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.06 / 06/18/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.06 NEW README.txt 01.06 NEW STARTUP.nsh 01.00 MTCXMPC3100.nsh 01.00 MTCXSVC.efi 21.30 NEW 63893_0.fw 01.06 NEW 10402_0.fw 01.06 NEW Change(s) 63893_0.fw, 10402.fw (MTCX Firmware): - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. MTCXSVC: - Support for APC4100 family. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.04 | * | 08/04/2022 | 693 KB | ZIP | UPG_MPC3100_MTCX_V0104_EFI.zip | |
| Description |
APC 3100 mobile firmware upgrade (MTCX) --------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.04 / 01/27/2022 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.04 NEW README.txt 01.04 NEW STARTUP.nsh 01.00 MTCXMPC3100.nsh 01.00 MTCXSVC.efi 19.52 NEW 63893_0.fw 01.04 NEW 10402_0.fw 01.04 NEW Change(s) 63893_0.fw, 10402.fw (MTCX Firmware): - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. MTCXSVC: - Minor optimizations and bug fixes. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.03 | * | 06/21/2021 | 693 KB | ZIP | UPG_MPC3100_MTCX_V0103_EFI.zip | |
| Description |
APC 3100 mobile firmware upgrade (MTCX) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.03 / 05/26/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.03 NEW README.txt 01.03 NEW STARTUP.nsh 01.00 MTCXMPC3100.nsh 01.00 MTCXSVC.efi 19.40 63893_0.fw 01.03 NEW 10402_0.fw 01.03 NEW Change(s) 63893_0.fw, 10402.fw (MTCX Firmware): - Optimizations power supply. - Support for 5MPC3100.K35F-000. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||