X67DS838B.L12

Short description
I/O module IO-Link master with 8 IO-Link interfaces
General information
B&R ID code 0x2DB9
Status indicators IO-Link operating state, bus function, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
IO-Link operating state Yes, using LED status indicator and software
C/Q status Yes, using LED status indicator and software
I/Q status Yes, using LED status indicator and software
Connection type
X2X Link M12, B-coded
Inputs M12, A-coded
I/O power supply M8, 4-pin
Cable specification
Cable type 4-pin sensor cable, unshielded
Cable length Max. 20 m
Line capacitance Max. 3 nF
Loop resistance Max. 6 Ω
Power consumption
Internal I/O 0.8 W via connection C
0.5 W via connection D
X2X Link power supply 0.8 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cTÜV SÜDus No. U10 041745 0020
Per UL 61010-2-201
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC ±25%
Integrated protective function Reverse polarity protection
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 0.3 V
Power consumption Max. 12 W per IO-Link interface
Short-circuit proof Yes
Overload protection
Switch-off delay Configurable using software
Switch-off duration Configurable using software
Class B sensor/actuator power supply
Voltage 24 VDC ±25%
Voltage drop for short-circuit protection at 1.9 A Max. 0.3 V
Power consumption Max. 72 W per IO-Link class B interface
Short-circuit proof Yes
Overload protection Thermal shutdown in the event of overcurrent or short circuit
IO-Link in master mode
Transfer rates
COM1 4.8 kbaud
COM2 38.4 kbaud
COM3 230.4 kbaud
Limit values for COM3
Max. connection capacity 22 nF (cable + IO-Link device)
Max. load 96 Ω / 250 mA
Data format 1 start bit, 8 data bits, 1 parity bit (even), 1 stop bit
Bus level 24 VDC (active), 0 VDC (resting voltage)
IO-Link in master mode or in SIO mode "digital output"
Variant Bipolar, positive and negative switching
Peak short-circuit current <1.3 A
Residual voltage <0.7 VDC at nominal current 0.25 A
Switching voltage I/O power supply minus voltage drop for short-circuit protection and semiconductor switch
Voltage drop on semiconductor switch Max. 0.5 VDC at 0.25 A
Switching delay
0 → 1 <10 µs
1 → 0 <10 µs
Overload protection of C/Q output
Overcurrent threshold Configurable using software
Switch-off duration Configurable using software
IO-Link in SIO mode "Digital output"
Nominal voltage 24 VDC
Nominal output current 0.25 A
Total nominal current with actuator power supply Max. 4 A
Output circuit Sink or source
Switching frequency (resistive load) Max. 500 Hz
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads
IO-Link in SIO mode "digital input"
Nominal voltage 24 VDC
Input filter
Hardware 300 ns
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Typ. 2.4 mA
Input resistance Typ. 10 kΩ
Switching threshold
Low <5 VDC
High >15 VDC
IO-Link I/Q interface (digital input)
Nominal voltage 24 VDC
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Typ. 3.6 mA
Input filter
Hardware ≤60 µs
Software Default 1 ms, configurable between 0 and 25.5 ms
Input circuit Sink
Input resistance Typ. 6.3 kΩ
Switching threshold
Low <5 VDC
High >15 VDC
Electrical properties
Electrical isolation Bus isolated from IO-Link
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%
Storage 5 to 95%
Transport 5 to 95%
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Weight 450 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67DS838B.L12
Description:
  • 2 IO-Link channels (port class B)
  • 6 IO-Link channels (port class A)
  • Port class A: Additional digital input per IO-Link connection
  • Each IO-Link channel configurable as a digital input or output (SIO mode)
  • 24 VDC and GND for sensor/actuator power supply
  • Port class B: Additional 24 VDC and GND for sensor/actuator power supply
  • NetTime timestamps: IO-Link data

The module is an IO-Link master that allows intelligent sensors and actuators to be connected per the IO-Link standard. The module can operate up to 8 IO-Link devices. All IO-Link channels can also be operated in SIO mode and thus used as digital inputs or outputs. The module is also equipped with 6 additional digital inputs that can be used independently of the configuration of the IO-Link channels. Connectors 7 and 8 are designed as class B IO-Link ports and have an additional galvanically isolated supply voltage.

Automation Studio HW Upgrades Version (Date) Download
V4.12 HW Upgrade (X67DS838B.L12) EXE / 4 MB
V6.0 HW Upgrade (X67DS838B.L12) EXE / 4 MB
Certificates Version (Date) Download
U10 041745 0020 TÜV SÜD X67 PDF / 254 KB
Documentation Version (Date) Download
Data sheet X67DS838B.L12 PDF / 3 MB
X67 System User´s Manual PDF / 19 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.1 (X67DS838B.L12) EXE / 2 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 High Density ZIP / 709 KB

Please choose country and language

B&R Logo