Short description
| System module | CPU |
General information
| B&R ID code | 0x2563 |
| Status indicators | CPU function |
| Diagnostics | |
| CPU function | Yes, using LED status indicator |
| Temperature sensor | No |
| Support | |
| ACOPOS support | Limited (User PROM) via CAN bus |
| Visual Components support | Limited (User PROM) |
| Power consumption | 2 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
Controller
Interfaces
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20XC0201Description:
- Embedded µP16 with additional I/O processor
- 100 kB User SRAM
- 1 MB User FlashPROM
- Up to 2 slots for fieldbus modules
- Only 62.5 mm wide
- Battery-free
Fieldbus CPUs are variations of Compact CPUs. In addition to these features, there is also the option of connecting fieldbus modules to the left side. These CPUs make applications possible in which data preprocessing has to take place remotely within the I/O bus connection.
The X20XC0201 is the entry-level X20 Fieldbus CPU. This CPU is used when a cycle time of 2 ms (typ. 5 ms) is sufficient and the cost/performance ratio is a key factor.
Mandatory Accessories
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Undefined
| X20BB32 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB37 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB42 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB47 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20PS9500 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply |
| X20PS9502 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply, supply not galvanically isolated |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade X20XC0201 | EXE / 214 KB | |
| V2.7 HW Upgrade (X20XC0201) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20XC0201) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20XC0201) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20XC02xx | PDF / 210 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |