X20IF2181-2

Short description
Communication module 1x POWERLINK managing or controlled node
General information
B&R ID code 0xC3B3
Status indicators Module status, bus function
Diagnostics
Module status Yes, using LED status indicator and software
Bus function Yes, using LED status indicator and software
POWERLINK cable redundancy system Configurable
Controller redundancy Configurable
Power consumption 2 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Interfaces
Fieldbus POWERLINK managing or controlled node
Type Type 5
Variant 2x shielded RJ45
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Hub propagation delay 0.96 to 1 µs
Controller POWERLINK MAC
Electrical properties
Electrical isolation PLC isolated from POWERLINK (X1 and X2)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Slot In the X20 PLC
Material number:
X20IF2181-2
Description:
  • POWERLINK V2 for real-time Ethernet communication
  • Integrated link selector function (preconfigured)
  • Redundant Managing Node for controller redundancy
  • Integrated hub for efficient cabling (configurable)
  • Configurable ring redundancy
  • Poll response chaining
  • Dynamic Node Allocation (DNA)

The interface module is used to expand the X20 CPU for specific applications. It is equipped with an POWERLINK interface.

POWERLINK is a standard protocol for Fast Ethernet equipped with hard real-time characteristics. The POWERLINK Standardization Group (EPSG, see www.ethernet-powerlink.org) ensures its openness and continual development.

Systems with redundant cabling can be implemented easily using POWERLINK. Unlike ring redundancy, cable redundancy does not require cable looping, which can sometimes be problematic. This allows the creation of all types of tree structures. When using a device with the link selector function, data is always transferred via the highest quality network lines. The link selector function is integrated in the X20IF2181-2 module.

Further information:

Technology information: Redundancy

User's manual: Redundancy for control systems

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20IF2181-2) EXE / 1 MB
V4.0 HW Upgrade (X20IF2181-2) EXE / 2 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X20(c)IF2182-2 PDF / 2 MB
Redundancy for control systems PDF / 9 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP/DXF X20BC and X20IF Module ZIP / 1 MB

Please choose country and language

B&R Logo