X20BC1083

Short description
Bus controller POWERLINK (V1/V2) controlled node with up to 2 slots for interface modules
General information
B&R ID code 0x2268
Status indicators Module status, bus function
Diagnostics
Module status Yes, using LED status indicator and software
Bus function Yes, using LED status indicator and software
Support
Dynamic node allocation (DNA) Yes
Power consumption
Bus 2 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Interfaces
Fieldbus POWERLINK (V1/V2) controlled node
Type Type 2
Variant 2x shielded RJ45 (hub)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Hub propagation delay 0.96 to 1 µs
Min. cycle time
Fieldbus 200 μs
X2X Link 200 μs
Synchronization between bus systems possible Yes
Cyclic data
Input data Max. 1488 bytes
Output data Max. 1488 bytes
Electrical properties
Electrical isolation POWERLINK isolated from bus and I/O
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x power supply module X20PS9400 or X20PS9402 separately.
Order 1x bus base X20BB81 or X20BB82 separately.
Pitch
X20BB81 62.5+0.2 mm
X20BB82 87.5+0.2 mm
Material number:
X20BC1083
Description:
  • POWERLINK
  • I/O configuration and firmware update via the fieldbus
  • Integrated hub for efficient cabling
  • Up to 2 slots for interface modules

The bus controller makes it possible to connect X2X Link I/O nodes to POWERLINK. It is also possible to operate the X2X Link cycle synchronously 1:1 or synchronous to POWERLINK using a prescaler.

POWERLINK is a standard protocol for Fast Ethernet equipped with hard real-time characteristics. The POWERLINK Standardization Group (EPSG) ensures that the standard remains open and is continually developed:: www.ethernet-powerlink.org.

The bus modules expanded to the left allow connection of up to 2 interface modules in addition to the bus controller.

Mandatory Accessories
System modules for bus controllers
X20PS9400 X20 power supply module, for bus controller and internal I/O power supply X2X Link power supply
X20PS9402 X20 power supply module, for bus controller and internal I/O power supply, X2X Link supply, supply not galvanically isolated
System modules for expandable bus controllers
X20BB81 X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB82 X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Optional Accessories
System modules for expandable bus controllers
X20IF1091-1 X20 interface module, for expandable bus controller, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
X20 interface module communication
X20IF1041-1 X20 interface module, for DTM configuration, 1 CANopen master interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1043-1 X20 interface module, for DTM configuration, 1 CANopen slave interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1051-1 X20 interface module, for DTM configuration, 1 DeviceNet scanner (master) interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1053-1 X20 interface module, for DTM configuration, 1 DeviceNet adapter (slave) interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1061-1 X20 interface module, for DTM configuration, 1 PROFIBUS DP V0/V1 master interface, electrically isolated
X20IF1063-1 X20 interface module, for DTM configuration, 1 PROFIBUS DP V1 slave interface, electrically isolated
X20IF10A1-1 X20 interface module, for DTM configuration, 1 ASi master interface, electrically isolated, order 1x terminal block TB704 separately!
X20IF10D1-1 X20 interface module, for DTM configuration, 1 EtherNet/IP scanner (master) interface, electrically isolated
X20IF10D3-1 X20 interface module, for DTM configuration, 1 EtherNet/IP adapter (slave) interface, electrically isolated
X20IF10E1-1 X20 interface module, for DTM configuration, 1 PROFINET IO controller (master) interface, electrically isolated
X20IF10E3-1 X20 interface module, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
X20IF10G1-1 X20 interface module for DTM configuration, 1 EtherCAT master interface, electrically isolated
X20IF10G3-1 X20 interface module for DTM configuration, 1 EtherCAT slave interface, electrically isolated
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20BC1083) EXE / 2 MB
V3.0 HW Upgrade (X20BC1083) EXE / 2 MB
V4.0 HW Upgrade (X20BC1083) EXE / 2 MB
V6.0 HW Upgrade (X20BC1083) EXE / 2 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20(c)BC1083 PDF / 1 MB
POWERLINK Bus Controller User's Manual PDF / 3 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP/DXF X20BC and X20IF Module ZIP / 1 MB

Please choose country and language

B&R Logo