General information
| Certifications | |
| CRA (Cyber Resilience Act) | Not applicable |
Operating system
| Target systems | |
| Industrial PC | APC910 |
| Chipset | Skylake |
| Architecture | 64-bit (UEFI boot) |
| Language | Multilingual |
| Minimum size of RAM | 2 GB |
| Minimum size of data storage medium | 8 GB |
Material number:
5SWLIN.0957-MULDescription:
Linux for B&R 12 - 64-bit - Multilingual - APC910 (UEFI boot) - CPU Celeron C-G3900E - CPU Core i3-6100E / i5-6440EQ / i7-6820EQ - CPU Xeon E3-1515MV5 - Installation - Only available with a new device
Optional Accessories
CFast cards
| 5CFAST.016G-00 | CFast 16 GB SLC |
| 5CFAST.032G-00 | CFast 32 GB SLC |
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.256G-10 | CFast 256 GB MLC |
| 5CFAST.8192-00 | CFast 8 GB SLC |
| Documentation | Version (Date) | Download |
|---|---|---|
| B&R Live Utils User's manual | PDF / 359 KB | |
| Linux for B&R 12 User's manual | PDF / 2 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| B&R Live Utils | ZIP / 366 MB |