General information
Controller
Interfaces
Slots
Electrical properties
Operating conditions
Ambient conditions
Material number:
5PC910.SX05-00Description:
- Slot for a bus unit with 5 PCI/PCIe slots
- Slot for 1 slide-in compact drive and 2 slide-in drives
- Slot for 2 interface options
- SDL/DVI/Monitor and DisplayPort interfaces
- Slot for monitor/panel option
- CFast slot
Mandatory Accessories
Accessories
Bus units
| 5AC901.BX05-00 | APC910 with 5-slot bus - 5 PCI |
| 5AC901.BX05-01 | APC910 with 5-slot bus - 4 PCI - 1 PCI Express x8 |
| 5AC901.BX05-02 | APC910 with 5-slot bus - 2 PCI - 1 PCI Express x8 - 2 PCI Express x1 |
| 5AC901.BX05-03 | APC910 with 5-slot bus - 2 PCI Express x4 - 3 PCI Express x1 |
CPU boards
| 5PC900.TS17-00 | CPU board Intel Core i5 6440EQ - Quad core - QM170 chipset - 2.7 GHz active - For APC910 |
| 5PC900.TS17-01 | CPU board Intel Core i3 6100E - Dual core - HM170 chipset - 2.7 GHz active, 1.9 GHz passive - For APC910 |
| 5PC900.TS17-02 | CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For APC910 |
| 5PC900.TS17-03 | CPU board Intel Xeon E3-1515MV5 - Quad core - CM236 chipset - 2.8 GHz active - For APC910 |
| 5PC900.TS17-04 | CPU board Intel Core i7 6820EQ - Quad core - QM170 chipset - 2.8 GHz active - For APC910 |
Heat sink
| 5AC901.HS00-00 | APC910 heat sink, active |
| 5AC901.HS00-01 | APC910 active heat sink QM170/HM170 |
| 5AC901.HS00-02 | APC910 active heat sink CM236 |
| 5AC901.HS01-00 | APC910 heat sink, passive |
| 5AC901.HS01-01 | APC910 passive heat sink QM170/HM170 |
Main memory
| 5MMDDR.016G-04 | SO-DIMM DDR4, 16384 MB |
| 5MMDDR.1024-03 | SO-DIMM DDR3, 1024 MB |
| 5MMDDR.2048-03 | SO-DIMM DDR3, 2048 MB |
| 5MMDDR.4096-03 | SO-DIMM DDR3, 4096 MB |
| 5MMDDR.4096-04 | SO-DIMM DDR4, 4096 MB |
| 5MMDDR.8192-03 | SO-DIMM DDR3, 8192 MB |
| 5MMDDR.8192-04 | SO-DIMM DDR4, 8192 MB |
Optional Accessories
Accessories
| 5AC804.MFLT-00 | Line filter |
Drives
| 5AC901.CCFA-00 | CFast adapter - For slide-in compact slot |
| 5AC901.CHDD-01 | 500 GB hard disk - Slide-in compact - SATA |
| 5AC901.CSSD-04 | 128 GB SSD MLC - Slide-in compact - Innodisk - SATA |
| 5AC901.CSSD-05 | 256 GB SSD MLC - Slide-in compact - Innodisk - SATA |
| 5AC901.CSSD-06 | 512 GB SSD MLC - Slide-in compact - SATA |
| 5AC901.SDVW-00 | DVD drive - DVD-R/RW|DVD+R/RW - Slide-in |
| 5AC901.SSCA-00 | Slide-in compact adapter - For slide-in compact drive |
Fan kits
| 5AC901.FA05-00 | APC910 fan kit - For 5PC910.SX05-00 system unit |
Front covers
| 5AC901.FF05-00 | Front cover for 5-slot APC910 - Orange |
| 5AC901.FF05-01 | Front cover for 5-slot APC910 - Dark gray |
| 5AC901.FF05-02 | Front cover for 5-slot APC910 - Dark gray - Without logo |
Interface options
| 5AC901.I232-00 | Interface card - 1x RS232 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.I485-00 | Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ICAN-00 | Interface card - 1x CAN interface - For APC910/PPC900/APC3100/PPC3100 |
| 5AC901.ICAN-01 | Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IETH-00 | Interface card - 1x ETH 10/100/1000 - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IHDA-00 | Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IPLK-00 | Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IRDY-00 | Interface card - Ready relay - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ISIO-00 | Interface card - System I/O - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ISRM-00 | Interface card - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
Monitor/Panel options
| 5AC901.LDPO-00 | Graphics option - 1x DisplayPort transmitter (version 1.2) - 1x USB 2.0 - For APC910 |
| 5AC901.LSD3-00 | Graphics option - 1x SDL3 transmitter - For APC910 |
| 5AC901.LSD4-00 | Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC910 |
| 5AC901.LSDL-00 | Graphics option - 1x SDL/DVI transmitter - For APC910 |
Uninterruptible power supplies
| 5AC901.IUPS-00 | UPS - For 4.5 Ah battery |
| 5AC901.IUPS-01 | UPS - For 2.2 Ah battery |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (5PC910.SX05-00) | EXE / 705 KB | |
| V4.0 HW Upgrade (5PC910.SX05-00) | EXE / 519 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade HM170 | ZIP / 4 MB | |
| BIOS Upgrade HM76 | ZIP / 3 MB | |
| BIOS Upgrade QM170/CM236 | ZIP / 7 MB | |
| BIOS Upgrade QM77 | ZIP / 4 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) | ZIP / 2 MB | |
| APC910 Firmware Upgrade (MTCX, SDLT, SDL3T, SDL4T) | ZIP / 4 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC910.SX05-00 | ZIP / 13 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |