General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Slots
PCI slots
Quantity 1
Type 32-bit
Variant PCI half-size
Standard 2.2
Bus speed 33 MHz
PCIe to PCI bridge Yes
PCIe slots
Quantity 1
Variant PCIe half-size
Standard 3.0 (with PCIe x16: 4.0)
Bus speed x16 (32 GB/s)
Mechanical properties
Weight Approx. 105 g
Material number:
5APC4100.BX02-000
Description:
APC4100 with 2-slot bus - 1 PCI - 1 PCIe x16
Automation Studio HW Upgrades Version (Date) Download
V6.0 HW Upgrade (5APC4100.BX02-000) EXE / 749 KB
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
Automation PC 4100 device number key PDF / 70 KB
Automation PC 4100 user's manual PDF / 17 MB

Please choose country and language

B&R Logo