General information
Controller
Interfaces
Electrical properties
Operating conditions
Material number:
5APC3100.KBU1-000Description:
APC3100 system unit - Intel Core i3 7100U 2.4 GHz - Dual core
Mandatory Accessories
CFast cards
| 5CFAST.016G-00 | CFast 16 GB SLC |
| 5CFAST.032G-00 | CFast 32 GB SLC |
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.2048-00 | CFast 2 GB SLC |
| 5CFAST.256G-10 | CFast 256 GB MLC |
| 5CFAST.4096-00 | CFast 4 GB SLC |
| 5CFAST.8192-00 | CFast 8 GB SLC |
Optional Accessories
Graphics options
| 5ACCLI02.DPO0-000 | Graphics option - 1x DisplayPort transmitter (version 1.2) - For APC3x00/PPC3x00 - For APC4100 |
| 5ACCLI02.SD40-000 | Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC3x00/PPC3x00 |
| 5ACCLI02.SDL0-000 | Graphics option - 1x SDL/DVI transmitter - For APC3100/PPC3100 |
Interface options
| 5AC901.I232-00 | Interface card - 1x RS232 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.I485-00 | Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ICAN-00 | Interface card - 1x CAN interface - For APC910/PPC900/APC3100/PPC3100 |
| 5AC901.ICAN-01 | Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IETH-00 | Interface card - 1x ETH 10/100/1000 - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IHDA-00 | Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IPLK-00 | Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IRDY-00 | Interface card - Ready relay - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ISIO-00 | Interface card - System I/O - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ISRM-00 | Interface card - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5ACCIF02.CANE-000 | Interface card - 1x CAN interface (SJA1000) - 1x ETH 10/100/1000 - For APC3x00/PPC3x00 |
| 5ACCIF02.FPLK-000 | Interface card - 1x POWERLINK interface - 2 MB SRAM - Integrated 2-port hub - Ring redundancy - POWERLINK managing or controlled mode - PRC function - For APC3x00/PPC3x00 |
| 5ACCIF02.FPLS-000 | Interface card - 2 MB SRAM - 1x RS232 interface - 1x POWERLINK interface - For APC3x00/PPC3x00 |
| 5ACCIF02.FPSC-000 | Interface card - 2 MB SRAM - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 1x X2X - For APC3x00/PPC3x00 |
| 5ACCIF02.ISS0-000 | Interface card - 2x RS232/RS422/RS485 interface - For APC3x00/PPC3x00 |
| 5ACCIF04.FPLK-000 | Interface card - 1x POWERLINK interface - For APC3x00/PPC3x00 - For APC4100 |
Main memory
| 5MMDDR.016G-04 | SO-DIMM DDR4, 16384 MB |
| 5MMDDR.4096-04 | SO-DIMM DDR4, 4096 MB |
| 5MMDDR.8192-04 | SO-DIMM DDR4, 8192 MB |
Mass storage options
| 5ACCMS01.MDT2-000 | Adapter card for M.2 mass storage - For APC3x00/PPC3x00 - For APC4100 |
Uninterruptible power supplies
| 5AC901.IUPS-00 | UPS - For 4.5 Ah battery |
| 5AC901.IUPS-01 | UPS - For 2.2 Ah battery |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (5APC3100.KBU1-000) | EXE / 928 KB | |
| V6.0 HW Upgrade (5APC3100.KBU1-000) | EXE / 943 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade Kabylake-U (APC3100/PPC3100) | ZIP / 5 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) | ZIP / 3 MB | |
| xPC3100 Firmware Upgrade (MTCX, SDLT, SDL4T) | ZIP / 6 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5APC3100.KBUx-000 | ZIP / 2 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK | ZIP / 38 MB | |
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit | ZIP / 39 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB | |
| HMI Service Center Maintenance | ZIP / 354 KB | |
| HMI Service Center Update Paket | ZIP / 507 MB |