General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xF461 |
| Support | |
| Visual Components support | No |
| Power consumption | 16 W |
| RoHS-compliant | Yes |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 40 mm |
Brief overview
| Content of delivery |
This product contains the following materials: 6PPT50.101E-16A For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL611.1T10-1Description:
ETAL611.1T10-1 can be used to implement extensive HMI applications based on mapp View. Graphically designed pages with alarm handling, language switching, trends, etc. are all created with minimal effort. The products from the ETA light system portfolio can be added to implement hands-on exercises. VC4-based HMI applications can also be displayed via a VNC connection.
- ETAL611.1T10-1 - T-Series process-based HMI application 10 inch
- Display of HMI applications via VNC or web client using an integrated 10" display
- Can be combined with other ETA light systems as a display device via Ethernet.
- Compact dimensions
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Optional Accessories
Accessories
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel T50 user's manual | PDF / 17 MB | |
| User´s manual ETAL611.1T10-1 | PDF / 2 MB |