General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xEADE |
| Power consumption | 7.5 W |
| Reverse polarity protection | Yes |
| Certifications | |
| CE | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 90 mm |
| Weight | 1.2 kg |
Brief overview
| Content of delivery |
This product contains the following materials: ETAL100.0200-1 X20CP1382 ETAL100.3200-1F For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL210.1030-1Description:
System ETAL210.1030-1 offers you a wide range of options from entry-level programming to more complex programming processes and even includes HMI. With other products from the ETA light system portfolio, the range of functions can be easily adapted and expanded to meet training needs.
- ETAL210.1030-1 - ETA light system control technology X20CP1382
- Enables extensive control tasks
- Integrated HMI with VNC server or web server
- Integrated FTP and web server
- Closed-loop control and mathematical functions
- Data recording on mass storage device
- Web-based system diagnostics
- I/O channels integrated in the device
- Modular with other ETA light systems via POWERLINK
- Compact dimensions
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Optional Accessories
Accessories
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
Simulation and input devices
| ETAL120.1030-1 | Keypad module with RAFI built-in elements, 1 selector switch, 2 illuminated keys, 1 illuminated actuator, 1 potentiometer drive, prewired on X20TB1F for ETAL210.1030-1 |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)CP13xx | PDF / 6 MB | |
| User´s manual ETAL210.1030-1 | PDF / 2 MB |