General information
| Input voltage | Max. 24 VDC / Max. 2.5 A |
| B&R ID code | 0xEBE7 |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Cable construction
| Wire cross section | On input 20 AWG / On output 24 AWG |
| Properties | Nickel-plated contacts |
| Outer jacket | |
| Material | PVC |
Mechanical properties
| Length | 450 mm |
Material number:
ETAL100.1Y05-0Description:
Using a Y-cable, it is possible to supply two ETA light systems using only one power supply. Many products from the ETA light system can be supplied together due to the low power consumption.
- ETAL100.1Y05-0 - 24VDC-Y cable, 5.5 x 2.1 male connector
- Supply two ETA lights with one power supply
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of Conformity ETA Standard System | PDF / 88 KB | |
| EU Declaration of conformity ETA Light System | PDF / 93 KB |