9A0014.02

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Cable construction
Wire cross section 26 AWG
Shield Entire cable
Outer jacket
Color Beige
Connector
Type 9-pin DSUB connector, male/female
Locating screw tightening torque Max. 0.5 Nm
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Length 1.8 m ±50 mm
Diameter Max. 5 mm
Bend radius Min. 70 mm
Material number:
9A0014.02
Description:

RS232 cables serve as extension cables between two RS232 interfaces.

Documentation Version (Date) Download
HMI cable manual PDF / 3 MB
Provit 5000 User's Manual PDF / 34 MB

Please choose country and language

B&R Logo