8LSA44.DB060S100-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 3
Nominal power PN [W] 1885
Nominal current IN [A] 3.7
Stall torque M0 [Nm] 6
Stall current I0 [A] 7.4
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 43.8
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.22
Stator resistance R2ph [Ω] 0.863
Stator inductance L2ph [mH] 6.2
Electrical time constant tel [ms] 7.2
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 5.4
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DB 2.2 inductive 32-line multi-turn
Shaft end Key
Material number:
8LSA44.DB060S100-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 0.00 Nm - Shaft key d=19.00 k6x40.00 mm, without oil seal - EQI 1331 FS ENDAT22, M: 4096 - 00: No special option - Efficiency: 95.0
{"MotorCurrMax":"43.80","MotorCurrRated":"3.700","MotorCurrStall":"7.400","MotorPolepairs":"5","MotorSpeedMax":"12000","MotorSpeedRated":"6000","MotorStatorInductance":"6.20000","MotorStatorResistance":"0.863","MotorTorqConst":"0.810","MotorTorqMax":"22.80","MotorTorqRated":"3.000","MotorTorqStall":"6.000","MotorVoltageConst":"49.22","MotorAcoposType1":"1090","MotorAcoposType2":"0110","MotorAcoposType3":"","MotorAcoposType4":"8X8X","productId":"8LSA44.DB060S100-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA44.DB060S100-3) EXE / 610 KB
V6.0 DT Upgrade (8LSA44.DB060S100-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo