8LSA44.DA030S000-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 4.62
Nominal power PN [W] 1451
Nominal current IN [A] 2.8
Stall torque M0 [Nm] 6
Stall current I0 [A] 3.7
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 21.9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 3.6
Stator inductance L2ph [mH] 24
Electrical time constant tel [ms] 6.7
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 5.4
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DA 2.2 inductive 32-line single-turn
Shaft end Smooth shaft
Material number:
8LSA44.DA030S000-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 4.620 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1319 FS ENDAT22, S: 1 - 00: No special option - Efficiency: 93.4
{"MotorCurrMax":"21.90","MotorCurrRated":"2.800","MotorCurrStall":"3.700","MotorPolepairs":"5","MotorSpeedMax":"12000","MotorSpeedRated":"3000","MotorStatorInductance":"24.00000","MotorStatorResistance":"3.600","MotorTorqConst":"1.630","MotorTorqMax":"22.80","MotorTorqRated":"4.620","MotorTorqStall":"6.000","MotorVoltageConst":"98.44","MotorAcoposType1":"1045","MotorAcoposType2":"0055","MotorAcoposType3":"","MotorAcoposType4":"4X5X","productId":"8LSA44.DA030S000-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA44.DA030S000-3) EXE / 610 KB
V6.0 DT Upgrade (8LSA44.DA030S000-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo