8I64T200018.00X-1

General information
Certifications
CE Yes
KC Yes
Motor power
Specified on nameplate 0.18 kW
0.25 HP
Mains connection
Mains input voltage 3x 200 VAC -15% to 240 VAC +10%
Frequency 50 to 60 Hz ±5%
Apparent power (at 240 VAC) 0.7 kVA
Max. assumed short-circuit current (Isc)
(short-circuit current at connection point)
5 kA
Max. mains current with optional mains choke
At 200 VAC 1.0 A
At 240 VAC 0.9 A
Max. mains current
At 200 VAC 2.1 A
At 240 VAC 1.9 A
Power dissipation at max. output current 23 W
Integrated EMC filter No
Line-conducted and radiated emissions
With add-on filter 8I0FT007.200-1
With add-on filter
Motor cable length per IEC/EN 61800-3
Cat. C1 environment 1 (public power network)
-
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
≤5 m
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
≤5 m
Motor connection
Derating of continuous output current depending on ambient temperature
Clock frequency 4 kHz No derating (up to 50°C)
Other clock frequencies The derating curves are included in the installation instructions, which can be downloaded from www.br-automation.com.
Derating of continuous output current depending on installation elevation
Starting at 1000 m above sea level 1%, per 100 m
Max. continuous output current (In)
At 240 VAC 1.5 A
Max. transient current for 60 s 2.3 A
Output frequency range 0.5 to 500 Hz
Nominal clock frequency 4 kHz
Nominal clock frequency
Min. 2 kHz
Max. 16 kHz
Short-term overload torque (typical value) 170 to 200% of the nominal motor torque
Braking torque
With braking resistor 100% of the nominal motor torque continuously, up to 150% for 60 s
Without braking resistor (typical value) 100% of the nominal motor torque
Max. motor cable length
Shielded cable 50 m
Non-shielded cable 100 m
Motor control profiles Standard profile (voltage/frequency ratio - V/f characteristic curve)
Power profile (flux vector control without encoder)
Pump/Fan profile (quadratic characteristic curve Kn²)
Energy-saving profile (especially for ventilation)
Main protective functions of inverter Thermal protection against overheating
Protection against short circuits between motor phases
Protection against mains phase failure, for 3-phase power supply
Protection against motor phase failures
Overcurrent protection between motor output phases and ground
Overvoltage and undervoltage protection for mains supply
Motor protection Thermal protection integrated in the inverter through continually calculating the l²t value
Brake chopper
Integrated dynamic brake transistors Yes
Operating ratio for dynamic brake transistors The dynamic brake transistor is designed to tolerate the following values:
-Nominal motor power continuously
-150% of the nominal motor power for 60 s
Min. resistance value (external) 40 Ω
Available internal power supplies
Output voltage 24 VDC (min. 19 V, max. 30 V)
Output voltage
Max. output current 100 mA
Interfaces
Type X2X and CANopen
Min. cycle time 400 µs
Digital inputs
Quantity 4 (2 can be used as counters)
Nominal voltage 24 VDC
Input circuit Source or sink
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Sampling time <4 ms
Input impedance 12.1 kΩ
Counter input
Quantity 2 (digital inputs - can be used as counters)
Counter frequency 10 kHz
Counter size 32-bit
Digital outputs
Quantity 1
Nominal voltage 24 VDC
Output circuit Source
Nominal output current 0.5 A
Relay outputs
Quantity 1
Variant 1 NO contact
Nominal voltage 30 VDC / 250 VAC
Switching capacity
Min. 10 mA for 5 VDC
Max.
With resistive load (cos φ = 1 and L/R = 0 ms) 2 A for 250 VAC or 30 VDC
With inductive load (cos φ = 0.4 and L/R = 7 ms) 1.5 A for 250 VAC or 30 VDC
Response time (max.) <8 ms
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Operating conditions
Installation elevation above sea level 0 to 1000 m
Degree of protection per EN 60529 IP31 and IP41 on the upper part and
IP21 on the terminals
Ambient temperature -10 to 50°C
Max. ambient temperature Up to +60°C
Relative humidity per IEC 60068-2-3 5 to 95%, non-condensing
No dripping water
Maximum installation elevation Up to 2000 m
Max. pollution degree per IEC/EN 61800-5-1 2 (non-conductive pollution)
Ambient conditions per IEC 60721-3-3 Class 3C3 and 3S2
Operating position Vertical mounting orientation ±10%
Ambient conditions
Temperature
Storage -25 to 70°C
Mechanical properties
Dimensions
Width 72 mm
Height 145 mm
Depth 122 mm
Weight 0.9 kg
Material number:
8I64T200018.00X-1
Description:
ACOPOSinverter X64, 3x 200-240 V, 0.18 kW, integrated brake chopper, shield plate included in delivery, X2X Link interface
Optional Accessories
Optional EMC filters
8I0FT007.200-1 7 A EMC filter for ACOPOSinverter X64 (3-phase 200-240 V, 0.18-0.75 kW).
Optional braking resistors
8I0BR100.000-1 Braking resistor ohmic value: 100 Ω continuous braking power: 0.05 kW degree of protection (IP): IP20
Optional line chokes
8I0CT004.000-1 Mains choke 3-phase, 4 A, 50/60 for ACOPOSinverter
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8I64xxxxxxx.00x-1) EXE / 12 MB
V4.0 HW Upgrade (8I64xxxxxxx.00x-1) EXE / 12 MB
V6.0 HW Upgrade (8I64xxxxxxx.00x-1) EXE / 12 MB
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSinverter_Px6_Px4 PDF / 321 KB
Documentation Version (Date) Download
ACOPOSinverter P64new User's Manual PDF / 2 MB
ACOPOSinverter X64 User's manual PDF / 16 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 8I64_Size1 ZIP / 191 KB

Please choose country and language

B&R Logo