General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Material number:
8I0XS086.403-1Description:
ACOPOSinverter P86 connector set for size 3, power output class: 11 to 22 kW (15 to 30 HP)