General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Material number:
8I0XE086.402-1Description:
EMC installation kit for P86 size 2, power output class: 5.5 to 7.5 kW (7.5 to 10 HP)
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 8I0XE086.402-1 | ZIP / 2 MB |