8I0CT010.000-1

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
KC Yes
Mains connection
Power dissipation 65 W
Inductance 4 mH
Nominal current 10 A
Voltage drop Up to 5% of the nominal mains voltage. Higher values result in torque loss.
Saturation current -
Operating conditions
Installation elevation above sea level 0 to 1000 m
Degree of protection
Choke IP00
Terminals IP20
Max. relative humidity 95%, non-condensing
No dripping water
Ambient temperature 0 to 45°C
Max. ambient temperature Up to 55°C
Maximum installation elevation 3000 m
Ambient conditions
Temperature
Storage -25 to 70°C
Mechanical properties
Weight 3.0 kg
General information
Conformity to standard IEC 61800-5-1 (protection level 1 against overvoltages in the mains supply per VDE 0160)
Material number:
8I0CT010.000-1
Description:
Mains choke 3-phase, 10 A, 50/60 Hz for ACOPOSinverter
Documentation Version (Date) Download
Datasheet 8I0CTxxx.000-1 PDF / 257 KB
M-CAD (Mechan. Templates) Version (Date) Download
STP File 8I0CTxxx.000-1 ZIP / 822 KB

Please choose country and language

B&R Logo