General information
| Certifications | |
| CE | Yes |
| KC | Yes |
Encoder power supply
| Max. current | 175 mA |
| Supply voltages | 12 VDC (min. 12 V, max. 13 V) |
| Short-circuit proof, overload protection | Yes |
Incremental encoders
| Max. input frequency | 300 kHz |
| Input signals | A, A\, B, B\ / AB / A |
| Input signals | |
| Impedance | 1 Ω |
| Number of pulses per encoder revolution | Max. 5000 |
Encoder input
| Connection | terminal block |
| Max. encoder cable length | 500 m |
General information
| Encoder type | Encoder interface card with open collector outputs |
| Module type | ACOPOSinverter plug-in module |
Material number:
8I0AC123.302-1Description:
ACOPOSinverter P84 plug-in module, incremental encoder interface for open collector, 12 V supply voltage.